Choose a Category

Molded Cam With Brass Insert

MOLDED WITH METAL INSERT

MATERIAL:
Cam - Acetal, Black
Insert - Brass

SPECIFICATIONS:
Cams with:
.125 bore have a #2-56 set screw & spot drill.
.188 bore have a #4-40 set screw & spot drill.

24 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore (B)Fig. #Material (Cam)Material (Insert)Rise Per 15°StockPriceQtyAdd to Cart
A 3Y 3-1Z04 79009035.pdf0.125 Inch1Acetal, BlackBrass0.01 Inch Call Us
A 3Y 3-1Z06 79009035.pdf0.188 Inch1Acetal, BlackBrass0.01 Inch Call Us
A 3Y 3-2Z04 79009035.pdf0.125 Inch2Acetal, BlackBrass0.02 Inch Call Us
A 3Y 3-2Z06 79009035.pdf0.188 Inch2Acetal, BlackBrass0.02 Inch Call Us
A 3Y 3-3Z04 79009035.pdf0.125 Inch3Acetal, BlackBrass0.03 Inch Call Us
A 3Y 3-3Z06 79009035.pdf0.188 Inch3Acetal, BlackBrass0.03 Inch Call Us
A 3Y 3-4Z04 79009035.pdf0.125 Inch4Acetal, BlackBrass0.04 Inch Call Us
A 3Y 3-4Z06 79009035.pdf0.188 Inch4Acetal, BlackBrass0.04 Inch Call Us
A 3Y 3-5Z04 79009035.pdf0.125 Inch5Acetal, BlackBrass0 Inch Call Us
A 3Y 3-5Z06 79009035.pdf0.188 Inch5Acetal, BlackBrass0 Inch Call Us
A 3Y 3-6Z04 79009035.pdf0.125 Inch6Acetal, BlackBrass0 Inch Call Us
A 3Y 3-6Z06 79009035.pdf0.188 Inch6Acetal, BlackBrass0 Inch Call Us
A 3Y 3M1Z03 80515012.pdf 1 mmAcetal BlackBrass0.25 mm 4
A 3Y 3M1Z04 80515012.pdf 1 mmAcetal BlackBrass0.25 mm 7
A 3Y 3M2Z03 80515012.pdf 2 mmAcetal BlackBrass0.5 mm 17
A 3Y 3M2Z04 80515012.pdf 2 mmAcetal BlackBrass0.5 mm Call Us
A 3Y 3M3Z03 80515012.pdf 3 mmAcetal BlackBrass0.75 mm 4
A 3Y 3M3Z04 80515012.pdf 3 mmAcetal BlackBrass0.75 mm Call Us
A 3Y 3M4Z03 80515012.pdf 4 mmAcetal BlackBrass1 mm 18
A 3Y 3M4Z04 80515012.pdf 4 mmAcetal BlackBrass1 mm Call Us
A 3Y 3M5Z03 80515012.pdf 5 mmAcetal BlackBrass0 mm 1
A 3Y 3M5Z04 80515012.pdf 5 mmAcetal BlackBrass0 mm 10
A 3Y 3M6Z03 80515012.pdf 6 mmAcetal BlackBrass0 mm 14
A 3Y 3M6Z04 80515012.pdf 6 mmAcetal BlackBrass0 mm Call Us

24 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team