Needle Bearing Cam Yoke Sealed Rollers

7 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore (d)FinishFlange Dia. (B)MaterialOverall Width (C₁)Roller Dia. (D)Roller Width (C)Shaft Dia.Static Capacity (lbs)StockPriceQtyAdd to Cart
BBXCAM-YN104 qbc 160.pdf1 InchHardened & Ground2.25 InchSAE 52100 Steel1.8125 Inch3.25 Inch1.75 Inch0.9996 Inch15720 lbs Call Us
BBXCAM-YN112 qbc 160.pdf1.125 InchHardened & Ground2.4375 InchSAE 52100 Steel2.0625 Inch3.5 Inch2 Inch1.1246 Inch22800 lbs Call Us
BBXCAM-YN64 qbc 160.pdf0.625 InchHardened & Ground1.5 InchSAE 52100 Steel1.3125 Inch2 Inch1.25 Inch0.6247 Inch8090 lbs Call Us
BBXCAM-YN72 qbc 160.pdf0.625 InchHardened & Ground1.5 InchSAE 52100 Steel1.3125 Inch2.25 Inch1.25 Inch0.6247 Inch8090 lbs Call Us
BBXCAM-YN80 qbc 160.pdf0.75 InchHardened & Ground1.75 InchSAE 52100 Steel1.5625 Inch2.5 Inch1.5 Inch0.7497 Inch11720 lbs Call Us
BBXCAM-YN88 qbc 160.pdf0.75 InchHardened & Ground1.75 InchSAE 52100 Steel1.5625 Inch2.75 Inch1.5 Inch0.7497 Inch11720 lbs Call Us
BBXCAM-YN96 qbc 160.pdf1 InchHardened & Ground2.25 InchSAE 52100 Steel1.8125 Inch3 Inch1.75 Inch0.9996 Inch15720 lbs Call Us

7 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team