Commercial Metal Stud-Type Cam Followers

14 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFCam Length (C)Cam O.D. (D)Eff. Thread Length (G₁)Head StyleMax Speed (rpm)Stud Diameter (d)Stud Length (B₁)Thread TypeStockPriceQtyAdd to Cart
S9930A-CFS0750 82001522.pdf0.500 in0.750 in0.375 inSlotted6000 rpm0.3750 in1.406 in3/8-24 Call Us
S9930A-CFS0875 82001522.pdf0.500 in0.875 in0.375 inSlotted6000 rpm0.3750 in1.406 in3/8-24 Call Us
S9930A-CFS1125 82001522.pdf0.625 in1.125 in0.500 inSlotted5000 rpm0.4375 in1.656 in7/16-20 Call Us
S9930A-CFS1250 82001522.pdf0.750 in1.250 in0.625 inSlotted4400 rpm0.5000 in2.031 in1/2-20 Call Us
S9930A-CFS1375 82001522.pdf0.750 in1.375 in0.625 inSlotted4400 rpm0.5000 in2.031 in1/2-20 Call Us
S9930A-CFS1500 82001522.pdf0.875 in1.500 in0.750 inSlotted3400 rpm0.6250 in2.406 in5/8-18 Call Us
S9930AMKRV16 81501408.pdf28 mm16 mm8 mmSlotted8500 rpm6 mm16.00 mmM6 X 1 Call Us
S9930AMKRV19 81501408.pdf32 mm19 mm10 mmSlotted7000 rpm8 mm20.00 mmM8 x 1.25 Call Us
S9930AMKRV22 81501408.pdf36 mm22 mm12 mmSlotted6000 rpm10 mm23.00 mmM10 x 1 Call Us
S9930AMKRV26 81501408.pdf36 mm26 mm12 mmSlotted6000 rpm10 mm23.00 mmM10 x 1 Call Us
S9930AMKRV30 81501408.pdf40 mm30 mm13 mmSlotted4500 rpm12 mm25.00 mmM12 x 1.5 Call Us
S9930AMKRV32 81501408.pdf40 mm32 mm13 mmSlotted4500 rpm12 mm25.00 mmM12 x 1.5 Call Us
S9930AMKRV35 81501408.pdf52 mm35 mm17 mmSlotted3400 rpm16 mm32.50 mmM16 x 1.5 Call Us
S9930AMKRV40 81501408.pdf58 mm40 mm19 mmSlotted2900 rpm18 mm36.50 mmM18 x 1.5 Call Us

14 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team