Adapter Bushings

8 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore Size (d)Bushing ConfigurationBushing SizeCenter Offset (0 = Stationary) (S)Head ConfigurationMaterialOverall Length (L)Shoulder Dia. (D₁)Shoulder LengthStockPriceQtyAdd to Cart
A 7X16M1A 80509009.pdf3.6Adjustable10.18 mmHexagon18-8 Stainless Steel13.97 mm4.757 mm7.62 mm 55
A 7X16M1F 80509009.pdf3.6Stationary10 mmRound18-8 Stainless Steel13.97 mm4.757 mm7.62 mm Call Us
A 7X16M2A 80509009.pdf6.1Adjustable20.61 mmHexagon18-8 Stainless Steel17.93 mm9.52 mm10.79 mm 4
A 7X16M2F 80509009.pdf6.1Stationary20 mmRound18-8 Stainless Steel17.93 mm9.52 mm10.79 mm Call Us
A 7X16M3A 80509009.pdf8.1Adjustable31.07 mmHexagon18-8 Stainless Steel25.15 mm11.994 mm15.62 mm 3
A 7X16M3F 80509009.pdf8.1Stationary30 mmRound18-8 Stainless Steel25.15 mm11.994 mm15.62 mm Call Us
A 7X16M4A 80509009.pdf10.1Adjustable41.52 mmHexagon18-8 Stainless Steel29.9 mm14.996 mm18.8 mm 42
A 7X16M4F 80509009.pdf10.1Stationary40 mmRound18-8 Stainless Steel29.9 mm14.996 mm18.8 mm 44

8 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team