Choose a Category

Dual Vee®, Double-Edged, Sized 0 Tracks

STEEL
HARDENED
UNHARDENED
DRILLED
UNDRILLED 

MATERIAL:
Fig. 1 Undrilled -
Steel - Hardened - AISI 1045 Carbon Steel (HRC 58...60),
Polished and Oiled
Unhardened - AISI 1045 Carbon Steel (HRC 22...25)
as Formed, Oiled 

MATERIAL CODE:
Fig. 2 Drilled -
AISI 1045 Carbon Steel, Unhardened (HRC 22...25)
AISI 1045 Carbon Steel, Hardened (HRC 58...60)

*To complete the Catalog Number please specify
Material Code from above.

8 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFConditionMaterialOverall Height (H)Overall Length (L)Overall Width (F)Track Size (#)StockPriceQtyAdd to Cart
A 7C15M00305 80509005.pdfHardened/Formed & OiledCarbon Steel (HRC 22-25)13.11 mm0.305 mm3.89 mm0 Call Us
A 7C15M00610 80509005.pdfHardened/Formed & OiledCarbon Steel (HRC 22-25)13.11 mm0.61 mm3.89 mm0 Call Us
A 7C15M01220 80509005.pdfHardened/Formed & OiledCarbon Steel (HRC 22-25)13.11 mm1.22 mm3.89 mm0 Call Us
A 7C15M01830 80509005.pdfHardened/Formed & OiledCarbon Steel (HRC 22-25)13.11 mm1.83 mm3.89 mm0 Call Us
A 7Q15M00305 80509005.pdfHardened/Polished & OiledCarbon Steel (HRC 58-60)13.11 mm0.305 mm3.89 mm0 Call Us
A 7Q15M00610 80509005.pdfHardened/Polished & OiledCarbon Steel (HRC 58-60)13.11 mm0.61 mm3.89 mm0 Call Us
A 7Q15M01220 80509005.pdfHardened/Polished & OiledCarbon Steel (HRC 58-60)13.11 mm1.22 mm3.89 mm0 Call Us
A 7Q15M01830 80509005.pdfHardened/Polished & OiledCarbon Steel (HRC 58-60)13.11 mm1.83 mm3.89 mm0 Call Us

8 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team