Dual Vee®, Double-Edged, Predrilled Tracks

17 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDF# Of HolesConditionDistance From Ends (B)Hole Spacing (C)MaterialMDTOverall Height (H)Overall Length (L)Overall Width (F)Track Size (#)StockPriceQtyAdd to Cart
A 7C15M00650 80509005.pdf4UnHardened6.35 mm50.8 mm045 Carbon Steel (HRC 22)4.01 mm13.11 mm165.1 mm3.51 mm0 Call Us
A 7C15M01250 80509005.pdf7UnHardened6.35 mm50.8 mm045 Carbon Steel (HRC 22)4.01 mm13.11 mm317.5 mm3.51 mm0 Call Us
A 7C15M01850 80509005.pdf10UnHardened6.35 mm50.8 mm045 Carbon Steel (HRC 22)4.01 mm13.11 mm469.9 mm3.51 mm0 Call Us
A 7C15M02450 80509005.pdf13UnHardened6.35 mm50.8 mm045 Carbon Steel (HRC 22)4.01 mm13.11 mm622.3 mm3.51 mm0 Call Us
A 7C15M03050 80509005.pdf16UnHardened6.35 mm50.8 mm045 Carbon Steel (HRC 22)4.01 mm13.11 mm774.7 mm3.51 mm0 Call Us
A 7C15M03650 80509005.pdf19UnHardened6.35 mm50.8 mm045 Carbon Steel (HRC 22)4.01 mm13.11 mm927.1 mm3.51 mm0 Call Us
A 7Q15-00650 79801147.pdf4Hardened To Rc 58-600.25 1045 Carbon Steel.1580.5166.50.1530 Call Us
A 7Q15-01250 79801147.pdf7Hardened To Rc 58-600.25 1045 Carbon Steel.1580.51612.50.1530 Call Us
A 7Q15-02450 79801147.pdf13Hardened To Rc 58-600.25 1045 Carbon Steel.1580.51624.50.1530 Call Us
A 7Q15-03050 79801147.pdf16Hardened To Rc 58-600.25 1045 Carbon Steel.1580.51630.50.1530 Call Us
A 7Q15-03650 79801147.pdf19Hardened To Rc 58-600.25 1045 Carbon Steel.1580.51636.50.1530 Call Us
A 7Q15M00650 80509005.pdf4Hardened6.35 mm50.8 mm045 Carbon Steel (HRC 58)4.01 mm13.11 mm165.1 mm3.51 mm0 Call Us
A 7Q15M01250 80509005.pdf7Hardened6.35 mm50.8 mm045 Carbon Steel (HRC 58)4.01 mm13.11 mm317.5 mm3.51 mm0 Call Us
A 7Q15M01850 80509005.pdf10Hardened6.35 mm50.8 mm045 Carbon Steel (HRC 58)4.01 mm13.11 mm469.9 mm3.51 mm0 Call Us
A 7Q15M02450 80509005.pdf13Hardened6.35 mm50.8 mm045 Carbon Steel (HRC 58)4.01 mm13.11 mm622.3 mm3.51 mm0 Call Us
A 7Q15M03050 80509005.pdf16Hardened6.35 mm50.8 mm045 Carbon Steel (HRC 58)4.01 mm13.11 mm774.7 mm3.51 mm0 Call Us
A 7Q15M03650 80509005.pdf19Hardened6.35 mm50.8 mm045 Carbon Steel (HRC 58)4.01 mm13.11 mm927.1 mm3.51 mm0 Call Us

17 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team