Precision V-Grooved Guide Wheels

15 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFAxial LoadBearing TypeBore SizeConditionGuide Wheel Size (d)MaterialMDWOutside Dia. (D)Radial LoadWidth (W)StockPriceQtyAdd to Cart
A 7Q16M0 80509008.pdf123 NShielded Bearing4 mmHardened (R60-62)052100 Steel5.94 mm14.83 mm650 N6.35 mm Call Us
A 7Q16M1 80509008.pdf252 NShielded Bearing4.76 mmHardened (R60-62)152100 Steel7.95 mm19.8 mm1220 N7.87 mm 2
A 7Q16M2 80509008.pdf625 NShielded Bearing9.53 mmHardened (R60-62)252100 Steel12.7 mm31.8 mm2650 N11.1 mm 3
A 7Q16M3 80509008.pdf1701 NShielded Bearing12 mmHardened (R60-62)352100 Steel19.05 mm45.3 mm5900 N15.88 mm Call Us
A 7Q16M4 80509008.pdf4001 NShielded Bearing15 mmHardened (R60-62)452100 Steel25.4 mm60.3 mm9700 N19.05 mm Call Us
A 7Y16M1 80509008.pdf252 NSealed Bearing4.76 mmHardened (R60-62)1440C Stainless Steel7.95 mm19.8 mm1220 N7.87 mm 3
A 7Y16M2 80509008.pdf625 NSealed Bearing9.53 mmHardened (R60-62)2440C Stainless Steel12.7 mm31.8 mm2650 N11.1 mm 13
A 7Y16M3 80509008.pdf1701 NSealed Bearing12 mmHardened (R60-62)3440C Stainless Steel19.05 mm45.3 mm5900 N15.88 mm Call Us
A 7Y16M4 80509008.pdf4001 NSealed Bearing15 mmHardened (R60-62)4440C Stainless Steel25.4 mm60.3 mm9700 N19.05 mm Call Us
BGSCOM-2S 81009008.pdf Sealed       0.438 Inch 13
BGSCOM-3S 81009008.pdf Sealed       0.625 Inch Call Us
BGSCOM-4S 81009008.pdf Sealed       0.75 Inch Call Us
BGXCOM-2X 81009008.pdf Shieled       0.438 Inch 3
BGXCOM-3X 81009008.pdf Shieled       0.625 Inch 3
BGXCOM-4X 81009008.pdf Shieled       0.75 Inch Call Us

15 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team