Choose a Category

Guide Wheels, Journal Assemblies

MATERIAL:
Journal - Stainless Steel
Washers - Stainless Steel
Wheel Locknut - Steel, Zinc Plated, Nylon Insert, Grade 2
Mounting Plate Locknut - Steel, Zinc Plated, Nylon Insert, Grade 8 

SPECIFICATION:
Metric equivalent of Inch Component
A 7X17-...

10 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFClearance Length (l)D (journal)Guide Wheel SizeHead Height (H)Journal Diameter (d)Mounting Plate ThreadOffset (EC)Overall Length (L)Thread (Wheel Fastener)StockPriceQtyAdd to Cart
A 7X17MJA0 80509011.pdf16.13 mm3.99 mm06.35 mm6.35 mm1/4-280.254 mm35.05 mm1/4-28 Call Us
A 7X17MJA1 80509011.pdf17.65 mm4.76 mm16.35 mm6.35 mm1/4-280.305 mm36.58 mm1/4-28 Call Us
A 7X17MJA2 80509011.pdf24.54 mm9.52 mm27.14 mm9.53 mm3/8-240.61 mm51.56 mm3/8-24 Call Us
A 7X17MJA3 80509011.pdf32.39 mm11.99 mm39.53 mm11.1 mm7/16-201.067 mm64.26 mm7/16-20 11
A 7X17MJA4 80509011.pdf39.04 mm15 mm411.1 mm12.7 mm1/2-201.524 mm77.22 mm1/2-20 Call Us
A 7X17MJF0 80509011.pdf16.13 mm3.99 mm06.35 mm6.35 mm1/4-280 mm35.05 mm1/4-28 Call Us
A 7X17MJF1 80509011.pdf17.65 mm4.76 mm16.35 mm6.35 mm1/4-280 mm36.58 mm1/4-28 Call Us
A 7X17MJF2 80509011.pdf24.54 mm9.52 mm27.14 mm9.53 mm3/8-240 mm51.56 mm3/8-24 Call Us
A 7X17MJF3 80509011.pdf32.39 mm11.99 mm39.53 mm11.1 mm7/16-200 mm64.26 mm7/16-20 Call Us
A 7X17MJF4 80509011.pdf39.04 mm15 mm411.1 mm12.7 mm1/2-200 mm77.22 mm1/2-20 Call Us

10 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team