Choose a Category

Predrilled, One-Piece Support Rail

Ceramic Coated Aluminum

6105-T6 Aluminum Base Material
Rc 70 Ceramic Coated Finish
One-Piece Integrated Design Eliminates Assembly Time
Weld Splatter, Paints and Other Contaminants Will Not Stick to the Shaft
Nonmagnetic and Vibration-Resistant
Economical, Weight-Saving Alternative to Traditional Steel Shafting

24 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFConditionDiameterDistance to First Hole (X)Hole Distance (Y)LengthMaterialWeight (lb.in.)StockPriceQtyAdd to Cart
BBSSUP-CCR08-12 qbc 117.pdfHard Anodized, Rc 700.5002412Aluminum 6061-T60.019 lbs/in Call Us
Out of stock
BBSSUP-CCR08-24 qbc 117.pdfHard Anodized, Rc 700.5002424Aluminum 6061-T60.019 lbs/in Call Us
Out of stock
BBSSUP-CCR08-36 qbc 117.pdfHard Anodized, Rc 700.5002436Aluminum 6061-T60.019 lbs/in Call Us
Out of stock
BBSSUP-CCR08-48 qbc 117.pdfHard Anodized, Rc 700.5002448Aluminum 6061-T60.019 lbs/in Call Us
Out of stock
BBSSUP-CCR10-12 qbc 117.pdfHard Anodized, Rc 700.6252412Aluminum 6061-T60.030 lbs/in Call Us
Out of stock
BBSSUP-CCR10-24 qbc 117.pdfHard Anodized, Rc 700.6252424Aluminum 6061-T60.030 lbs/in Call Us
Out of stock
BBSSUP-CCR10-36 qbc 117.pdfHard Anodized, Rc 700.6252436Aluminum 6061-T60.030 lbs/in Call Us
Out of stock
BBSSUP-CCR10-48 qbc 117.pdfHard Anodized, Rc 700.6252448Aluminum 6061-T60.030 lbs/in Call Us
Out of stock
BBSSUP-CCR12-12 qbc 117.pdfHard Anodized, Rc 700.7503612Aluminum 6061-T60.043 lbs/in Call Us
Out of stock
BBSSUP-CCR12-24 qbc 117.pdfHard Anodized, Rc 700.7503624Aluminum 6061-T60.043 lbs/in Call Us
Out of stock
BBSSUP-CCR12-36 qbc 117.pdfHard Anodized, Rc 700.7503636Aluminum 6061-T60.043 lbs/in Call Us
Out of stock
BBSSUP-CCR12-48 qbc 117.pdfHard Anodized, Rc 700.7503648Aluminum 6061-T60.043 lbs/in Call Us
Out of stock
BBSSUP-CCR16-12 qbc 117.pdfHard Anodized, Rc 701.0003612Aluminum 6061-T60.076 lbs/in Call Us
Out of stock
BBSSUP-CCR16-24 qbc 117.pdfHard Anodized, Rc 701.0003624Aluminum 6061-T60.076 lbs/in Call Us
Out of stock
BBSSUP-CCR16-36 qbc 117.pdfHard Anodized, Rc 701.0003636Aluminum 6061-T60.076 lbs/in Call Us
Out of stock
BBSSUP-CCR16-48 qbc 117.pdfHard Anodized, Rc 701.0003648Aluminum 6061-T60.076 lbs/in Call Us
Out of stock
BBSSUP-CCR20-12 qbc 117.pdfHard Anodized, Rc 701.2503612Aluminum 6061-T60.119 lbs/in Call Us
Out of stock
BBSSUP-CCR20-24 qbc 117.pdfHard Anodized, Rc 701.2503624Aluminum 6061-T60.119 lbs/in Call Us
Out of stock
BBSSUP-CCR20-36 qbc 117.pdfHard Anodized, Rc 701.2503636Aluminum 6061-T60.119 lbs/in Call Us
Out of stock
BBSSUP-CCR20-48 qbc 117.pdfHard Anodized, Rc 701.2503648Aluminum 6061-T60.119 lbs/in Call Us
Out of stock
BBSSUP-CCR24-24 qbc 117.pdfHard Anodized, Rc 701.5004824Aluminum 6061-T60.172 lbs/in Call Us
Out of stock
BBSSUP-CCR24-48 qbc 117.pdfHard Anodized, Rc 701.5004848Aluminum 6061-T60.172 lbs/in Call Us
Out of stock
BBSSUP-CCR32-24 qbc 117.pdfHard Anodized, Rc 702.0004824Aluminum 6061-T60.305 lbs/in Call Us
Out of stock
BBSSUP-CCR32-48 qbc 117.pdfHard Anodized, Rc 702.0004848Aluminum 6061-T60.305 lbs/in Call Us
Out of stock

24 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team