Mini-Rail® Guide Rails Linear Guide Systems

Page

Items 1-25 of 62

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFAssembly Height (B)Carriage Height (K)Carriage Length (D)Carriage Width (C)Rail LengthTypeStockPriceQtyAdd to Cart
S64AMRMA07040 80509016.pdf8 mm6.2 mm24 mm17 mm40 mmPrecision Call Us
S64AMRMA07070 80509016.pdf8 mm6.2 mm24 mm17 mm70 mmPrecision Call Us
S64AMRMA07085 80509016.pdf8 mm6.2 mm24 mm17 mm85 mmPrecision Call Us
S64AMRMA07100 80509016.pdf8 mm6.2 mm24 mm17 mm100 mmPrecision Call Us
S64AMRMA07130 80509016.pdf8 mm6.2 mm24 mm17 mm130 mmPrecision Call Us
S64AMRMA09055 80509016.pdf10 mm8 mm30 mm20 mm55 mmPrecision Call Us
S64AMRMA09075 80509016.pdf10 mm8 mm30 mm20 mm75 mmPrecision Call Us
S64AMRMA09095 80509016.pdf10 mm8 mm30 mm20 mm95 mmPrecision Call Us
S64AMRMA09115 80509016.pdf10 mm8 mm30 mm20 mm115 mmPrecision Call Us
S64AMRMA09155 80509016.pdf10 mm8 mm30 mm20 mm155 mmPrecision Call Us
S64AMRMA09195 80509016.pdf10 mm8 mm30 mm20 mm195 mmPrecision Call Us
S64AMRMA09275 80509016.pdf10 mm8 mm30 mm20 mm275 mmPrecision Call Us
S64AMRMA12120 80509016.pdf13 mm10.7 mm34 mm27 mm120 mmPrecision Call Us
S64AMRMA12170 80509016.pdf13 mm10.7 mm34 mm27 mm170 mmPrecision Call Us
S64AMRMA12220 80509016.pdf13 mm10.7 mm34 mm27 mm220 mmPrecision Call Us
S64AMRMA12270 80509016.pdf13 mm10.7 mm34 mm27 mm270 mmPrecision Call Us
S64AMRMA12320 80509016.pdf13 mm10.7 mm34 mm27 mm320 mmPrecision Call Us
S64AMRMA12370 80509016.pdf13 mm10.7 mm34 mm27 mm370 mmPrecision Call Us
S64AMRMA12470 80509016.pdf13 mm10.7 mm34 mm27 mm470 mmPrecision Call Us
S64AMRMA15150 80509016.pdf16 mm14.1 mm42 mm32 mm150 mmPrecision 5
S64AMRMA15230 80509016.pdf16 mm14.1 mm42 mm32 mm230 mmPrecision Call Us
S64AMRMA15310 80509016.pdf16 mm14.1 mm42 mm32 mm310 mmPrecision Call Us
S64AMRMA15430 80509016.pdf16 mm14.1 mm42 mm32 mm430 mmPrecision Call Us
S64AMRMA15470 80509016.pdf16 mm14.1 mm42 mm32 mm470 mmPrecision Call Us
S64AMRMA15670 80509016.pdf16 mm14.1 mm42 mm32 mm670 mmPrecision Call Us
Page

Items 1-25 of 62

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team