Choose a Category

Heavy-Duty Size 80 Guide Carriage Linear Guide Systems

LOW FRICTION
LIGHTWEIGHT
MAINTENANCE-FREE 

MATERIAL:
Rails - Hard Anodized Aluminum
Carriage Assembly - Plate - Aluminum
Blocks - Die Cast Zinc
Bearings - J® Polymer

3 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFC₁Carriage SizeMaterial (Bearing)Material (Block)Material (Plate)MOX (kg m)MOY (kg m)MOZ (kg m)Weight (kg)StockPriceQtyAdd to Cart
S99GWCM80100 80509026.pdf87 mm100 x 107 x 24 mmJ® PolymerDie Cast ZincAluminum18.139 kg.m17.337 kg.m17.337 kg.m0.34 kg 1
S99GWCM80150 80509026.pdf137 mm150 x 107 x 24 mmJ® PolymerDie Cast ZincAluminum18.139 kg.m29.559 kg.m29.559 kg.m0.42 kg Call Us
S99GWCM80200 80509026.pdf187 mm200 x 107 x 24 mmJ® PolymerDie Cast ZincAluminum18.139 kg.m41.808 kg.m41.808 kg.m0.5 kg 2

3 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team