Choose a Category
-
>
Gears, Differentials, Racks & Pinions
- Spur Gears
- Bevel Gears
- Miter Gears
- Racks
- Helical Gears
- Internal Gears
- Worm Gear Pairs
- Screw Gears
- Differentials
- Gear and Dial Hubs
- Gear Blanks
- Gear Clamps, Precision & Commercial
- Pinion Shafts
- Pinion Wire
- Spur Gear Stock
- Splines
- Cluster Gears
- Designing with Plastic Gears
- Helical Gears Technical Information
- Internal Gear Technical Information
- Planetary Gear Design
- Spur Gears Technical Information
- > Synchronous Drive Belts, Pulleys, & Cables
- > Couplings, Flexible Shafts, & Universal Joints
- > Chains & Sprockets
-
>
Shafts & Shaft Accessories
- Shafts & Drill Rods
- Sleeves, Hexagonal Hole
- Sleeves, Plain, Square Hole
- Sleeves, Partially Threaded, Square Hole
- Bushings, Square Hole, with Slit
- Stocks
- Shaftloc® - Sleeves, Pulleys & Accessories
- Bushings, Locking Hub
- Collars, Shaft
- Reducers & Extenders, Shaft
- Supports, Shaft
- Bore Reducers
- Ball Splines, Telescoping
- Shaft Lock, Nut Type Potentiometers
- Shaft Bushings, Taper
-
>
Bearings & Linear Motion Components
- Ball Bearings
- Linear Bearings
- Press-Fit Bearings
- Needle Roller Bearings
- Sintered Bronze Bars
- Sleeve Bearings
- Spherical Bearings
- Thrust Bearings & Washers
- Bearing Blocks
- Rod Ends
- Bearing Spacers
- Hydro-Dynamic Pressure Bearings
- Bearing Housings
- Frelon® Lined Flanged Aluminum Sleeve Blocks
- Ball Bearing Technical Information
- Ball Bearing Lubrication and Surface Finishes
- Plastic and Non-Metallic Bearings
- Porous Metallic Bearings
- > Motors, Gearheads, & Motion Control
- > Speed Reducers & Right Angle Drives
- > Hardware
- > Miscellaneous Components
- > Linear Guide Systems
- > Clutches & Brakes
- > Vibration & Shock Mounts
Low-Profile Size 40 Linear Guide Rails


MEDIUM- TO HIGH-LOAD APPLICATIONS
REPLACEABLE GLIDE PADS
LOW FRICTION
MATERIAL:
Rails - Anodized Aluminum
Carriage Assembly - Zinc, Chromated
and J® Polymer Pads
OPERATING TEMPERATURE:
-40°C to +90°C
SPECIFICATIONS:
Maximum Load: 700 N
Maximum Speed: 15 m/s
Scroll to view full table >>>
Product Name | Catalog PDF | Carriage # | Length To Hole (L₁) | Material (Rail) | Maximum Load (N) | Maximum Speed (m / s) | Overall Length (L) | Weight (grams) | Width | Stock | Price | Qty | Add to Cart | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Filter Products
- Length To Hole (L₁)
- Overall Length (L)
- Weight (grams)