Choose a Category

Low-Profile Size 17 Linear Guide Rails

LOW-LOAD APPLICATIONS
REPLACEABLE GLIDE PADS
SELF-LUBRICATING
CORROSION-RESISTANT
LOW FRICTION 

MATERIAL:
Rails - Anodized Aluminum
Carriage Assembly - Plastic with Brass threaded
inserts and J® Polymer Pads

OPERATING TEMPERATURE:
-40°C to +90°C

SPECIFICATIONS:
Maximum Load: 50 N
Maximum Speed: 15 m/s

LOAD DATA 
L = Moment of Inertia
Wb = Section Modulus
M = Max. Torque

4 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFCarriage #Length To Hole (L₁)Material (Rail)Maximum Load (N)Maximum Speed (m / s)Overall Length (L)Weight (grams)WidthStockPriceQtyAdd to Cart
S99GNRM170490 80509019.pdfS99GNCM1720235 mmAnodized Aluminum50 N15 m/s490 mm73.5 g17 mm 1
S99GNRM170980 80509019.pdfS99GNCM1720340 mmAnodized Aluminum50 N15 m/s980 mm147 g17 mm Call Us
S99GNRM171470 80509019.pdfS99GNCM1720445 mmAnodized Aluminum50 N15 m/s1470 mm220.5 g17 mm Call Us
S99GNRM171960 80509019.pdfS99GNCM1720520 mmAnodized Aluminum50 N15 m/s1960 mm294 g17 mm Call Us

4 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team