Choose a Category

Heavy-Duty Size 40 Linear Guide Carriage Assembly

LOW FRICTION
LIGHTWEIGHT
MAINTENANCE-FREE

MATERIAL:
Rails - Hard Anodized Aluminum
Carriage Assembly - Plate - Aluminum
Blocks - Die Cast Zinc
Bearings - J® Polymer

3 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFC₁Carriage Size (L x W x H)Material (Bearing)Material (Block)Material (Plate)MOX (kg m)MOY (kg m)MOZ (kg m)Weight (kg)StockPriceQtyAdd to Cart
S99GWCM40100 80509025.pdf87 mm100 x 73 x 24 mmJ® PolymerDie Cast ZincAluminum9.789 kg.m17.323 kg.m17.323 kg.m0.29 kg 4
S99GWCM40150 80509025.pdf137 mm150 x 73 x 24 mmJ® PolymerDie Cast ZincAluminum9.789 kg.m29.559 kg.m29.559 kg.m0.34 kg 2
S99GWCM40200 80509025.pdf187 mm200 x 73 x 24 mmJ® PolymerDie Cast ZincAluminum9.789 kg.m41.808 kg.m41.808 kg.m0.4 kg Call Us

3 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team