Supernuts® Anti-Backlash Flange-Mounted Lead Screw Nuts

12 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBolt Circle Diameter (B.C.)Design Load (lbf)EfficiencyFlange Outer Dia. (D)LeadLength(Min / max) (Inch)MaterialNumber Of StartsOutside Diameter (A)Screw SizeStockPriceQtyAdd to Cart
AB29FT-37045 8100914k.pdf1.125 inch60 lbf82 %1.5 Inch1.25 Inch1.5 InchAcetal with PTFE50.71 Inch3/8-4 Call Us
AB29FT-37081 8100914k.pdf1.125 inch60 lbf53 %1.5 Inch0.125 inch1.5 InchAcetal with PTFE10.71 Inch3/8-8 30
AB29FT-37102 8100914k.pdf1.125 inch60 lbf65 %1.5 Inch0.2 inch1.5 InchAcetal with PTFE20.71 Inch3/8-10 Call Us
AB29FT-37121 8100914k.pdf1.125 inch60 lbf44 %1.5 Inch0.0833333333333333 Inch1.5 InchAcetal with PTFE10.71 Inch3/8-12 Call Us
AB29FT-37122 8100914k.pdf1.125 inch60 lbf60 %1.5 Inch0.166666666666667 Inch1.5 InchAcetal with PTFE20.71 Inch3/8-12 Call Us
AB29FT-43082 8100914k.pdf1.125 inch75 lbf65 %1.5 Inch0.25 inch1.5 InchAcetal with PTFE20.71 Inch7/16-8 Call Us
AB29FT-50102 8100914k.pdf1.125 inch125 lbf57 %1.5 Inch0.2 inch1.5 InchAcetal with PTFE20.75 Inch1/2-10 Call Us
AB29FT-62081 8100914k.pdf1.125 inch175 lbf40 %1.5 Inch0.125 inch1.63 InchAcetal with PTFE10.88 Inch5/8-8 Call Us
AB29FT-62101 8100914k.pdf1.125 inch175 lbf35 %1.5 Inch0.1 inch1.63 InchAcetal with PTFE10.88 Inch5/8-10 Call Us
AB29FT-75061 8100914k.pdf1.125 inch275 lbf44 %1.5 Inch0.166666666666667 Inch1.75 InchAcetal with PTFE11.125 Inch3/4-6 Call Us
AB29FT-75081 8100914k.pdf1.188 inch275 lbf36 %1.5 Inch0.125 inch1.75 InchAcetal with PTFE11.125 Inch3/4-8 Call Us
AB29FT-75101 8100914k.pdf1.43 inch275 lbf31 %2 Inch0.1 inch1.75 InchAcetal with PTFE11.125 Inch3/4-10 Call Us

12 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team