Choose a Category

Acme Lead Screws

Centerless ground and standard rolled
2G threadform

MATERIAL:
300 Series Stainless Steel

SPECIFICATIONS:
Lead accuracy of ±0.010” per foot.
Straightness of 0.010” per foot.

Page

Items 1-25 of 80

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFLead AccuracyMaterialOutside Dia.Overall Length (ft)Screw SizeThread FormStockPriceQtyAdd to Cart
AB11SA-100052 8100914a.pdf± 0.010" / Foot18-8 Stainless Steel1 Inch2 Feet1 - 5 - 1st Inch2G Call Us
AB11SA-100054 8100914a.pdf± 0.010" / Foot18-8 Stainless Steel1 Inch4 Feet1 - 5 - 1st Inch2G Call Us
AB11SA-100056 8100914a.pdf± 0.010" / Foot18-8 Stainless Steel1 Inch6 Feet1 - 5 - 1st Inch2G Call Us
AB11SA-100082 8100914a.pdf± 0.010" / Foot18-8 Stainless Steel1 Inch2 Feet1 - 8 - 1st Inch2G Call Us
AB11SA-100084 8100914a.pdf± 0.010" / Foot18-8 Stainless Steel1 Inch4 Feet1 - 8 - 1st Inch2G Call Us
AB11SA-100086 8100914a.pdf± 0.010" / Foot18-8 Stainless Steel1 Inch6 Feet1 - 8 - 1st Inch2G Call Us
AB11SA-100102 8100914a.pdf± 0.010" / Foot18-8 Stainless Steel1 Inch2 Feet1 - 10 - 1st Inch2G 1
AB11SA-100104 8100914a.pdf± 0.010" / Foot18-8 Stainless Steel1 Inch4 Feet1 - 10 - 1st Inch2G Call Us
AB11SA-100106 8100914a.pdf± 0.010" / Foot18-8 Stainless Steel1 Inch6 Feet1 - 10 - 1st Inch2G 1
AB11SA-251611 8100914a.pdf± 0.010" / Foot18-8 Stainless Steel1/4 Inch1 Feet1/4 - 16 - 1st Inch2G Call Us
AB11SA-251613 8100914a.pdf± 0.010" / Foot18-8 Stainless Steel1/4 Inch3 Feet1/4 - 16 - 1st Inch2G 3
AB11SA-252011 8100914a.pdf± 0.010" / Foot18-8 Stainless Steel1/4 Inch1 Feet1/4 - 20 - 1st Inch2G 9
AB11SA-252013 8100914a.pdf± 0.010" / Foot18-8 Stainless Steel1/4 Inch3 Feet1/4 - 20 - 1st Inch2G Call Us
AB11SA-310821 8100914a.pdf± 0.010" / Foot18-8 Stainless Steel5/16 Inch1 Feet5/16 - 8 - 2st Inch2G Call Us
AB11SA-310823 8100914a.pdf± 0.010" / Foot18-8 Stainless Steel5/16 Inch3 Feet5/16 - 8 - 2st Inch2G Call Us
AB11SA-310826 8100914a.pdf± 0.010" / Foot18-8 Stainless Steel5/16 Inch6 Feet5/16 - 8 - 2st Inch2G Call Us
AB11SA-310841 8100914a.pdf± 0.010" / Foot18-8 Stainless Steel5/16 Inch1 Feet5/16 - 8 - 4st Inch2G Call Us
AB11SA-310843 8100914a.pdf± 0.010" / Foot18-8 Stainless Steel5/16 Inch3 Feet5/16 - 8 - 4st Inch2G Call Us
AB11SA-310846 8100914a.pdf± 0.010" / Foot18-8 Stainless Steel5/16 Inch6 Feet5/16 - 8 - 4st Inch2G Call Us
AB11SA-311221 8100914a.pdf± 0.010" / Foot18-8 Stainless Steel5/16 Inch1 Feet5/16 - 12 - 2st Inch2G Call Us
AB11SA-311223 8100914a.pdf± 0.010" / Foot18-8 Stainless Steel5/16 Inch3 Feet5/16 - 12 - 2st Inch2G Call Us
AB11SA-311226 8100914a.pdf± 0.010" / Foot18-8 Stainless Steel5/16 Inch6 Feet5/16 - 12 - 2st Inch2G Call Us
AB11SA-370451 8100914a.pdf± 0.010" / Foot18-8 Stainless Steel3/8 Inch1 Feet3/8 - 4 - 5st Inch2G Call Us
AB11SA-370453 8100914a.pdf± 0.010" / Foot18-8 Stainless Steel3/8 Inch3 Feet3/8 - 4 - 5st Inch2G Call Us
AB11SA-370456 8100914a.pdf± 0.010" / Foot18-8 Stainless Steel3/8 Inch6 Feet3/8 - 4 - 5st Inch2G Call Us
Page

Items 1-25 of 80

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team