Choose a Category

Ball Screws

HIGH LIFE EXPECTANCY
EXCELLENT COST PERFORMANCE RATIO

MATERIAL:
Cf 53 induction-hardened to HRC 62 ± 2

SPECIFICATIONS:
Pitch accuracy ≤ 0.1 mm / 300 mm,
ISO class 7.
Screw pitches of 2.5, 4, 5, 10 and 20 mm.
Available with machined and unmachined
ends in lengths up to 3 m. Ø16 mm, rolled
and polished.

Produce greater than 90%
efficiency in converting rotary to linear motion.

Machined screws are designed to be held
by a double bearing on one side and on the
other side by either a floating bearing, or no
bearing and a guiding ball nut.

Page

Items 1-25 of 105

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFEnd StyleMaterialOutside Dia. (mm)Overall Length (L)Pitch (mm)Thread QualityStockPriceQtyAdd to Cart
S6513HM0025L0452 80504028.pdfNot MachinedCF53164522.5ISO Class 7 Call Us
S6513HM0025L0652 80504028.pdfNot MachinedCF53166522.5ISO Class 7 Call Us
S6513HM0025L0852 80504028.pdfNot MachinedCF53168522.5ISO Class 7 Call Us
S6513HM0025L1052 80504028.pdfNot MachinedCF531610522.5ISO Class 7 Call Us
S6513HM0025L1552 80504028.pdfNot MachinedCF531615522.5ISO Class 7 Call Us
S6513HM0025L2052 80504028.pdfNot MachinedCF531620522.5ISO Class 7 Call Us
S6513HM0025L3052 80504028.pdfNot MachinedCF531630522.5ISO Class 7 Call Us
S6513HM0040L0452 80504028.pdfNot MachinedCF53164524ISO Class 7 Call Us
S6513HM0040L0652 80504028.pdfNot MachinedCF53166524ISO Class 7 Call Us
S6513HM0040L0852 80504028.pdfNot MachinedCF53168524ISO Class 7 Call Us
S6513HM0040L1052 80504028.pdfNot MachinedCF531610524ISO Class 7 Call Us
S6513HM0040L1552 80504028.pdfNot MachinedCF531615524ISO Class 7 Call Us
S6513HM0040L2052 80504028.pdfNot MachinedCF531620524ISO Class 7 Call Us
S6513HM0040L3052 80504028.pdfNot MachinedCF531630524ISO Class 7 Call Us
S6513HM0050L0452 80504028.pdfNot MachinedCF53164525ISO Class 7 Call Us
S6513HM0050L0652 80504028.pdfNot MachinedCF53166525ISO Class 7 Call Us
S6513HM0050L0852 80504028.pdfNot MachinedCF53168525ISO Class 7 Call Us
S6513HM0050L1052 80504028.pdfNot MachinedCF531610525ISO Class 7 Call Us
S6513HM0050L1552 80504028.pdfNot MachinedCF531615525ISO Class 7 Call Us
S6513HM0050L2052 80504028.pdfNot MachinedCF531620525ISO Class 7 Call Us
S6513HM0050L3052 80504028.pdfNot MachinedCF531630525ISO Class 7 Call Us
S6513HM0100L0452 80504028.pdfNot MachinedCF531645210ISO Class 7 Call Us
S6513HM0100L0652 80504028.pdfNot MachinedCF531665210ISO Class 7 Call Us
S6513HM0100L0852 80504028.pdfNot MachinedCF531685210ISO Class 7 Call Us
S6513HM0100L1052 80504028.pdfNot MachinedCF5316105210ISO Class 7 Call Us
Page

Items 1-25 of 105

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team