Choose a Category

Wave Spring Washers

THIN WALL SERIES

SCREW SIZE SERIES

6 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFFree Height (Hf)Inside Diameter (I.D.)Load @ Height (lbs)Loaded Height (Hₗ)MaterialOutside Dia. (O.D.)Stock Thickness (T)Use Inside BoreStockPriceQtyAdd to Cart
A 7X 9-3W03606 79010051.pdf0.03 Inch0.265 Inch2 - 4 lb0.015302 Stainless Steel0.367 Inch0.006 Inch0.375 inch 80.6
A 7X 9-3W04907 79010051.pdf0.035 Inch0.35 Inch3 - 5 lb0.02302 Stainless Steel0.492 Inch0.007 Inch0.5 inch 220.7
A 7X 9-3W06108 79010051.pdf0.04 Inch0.44 Inch3 - 5 lb0.025302 Stainless Steel0.618 Inch0.008 Inch0.625 inch 144.6
A 7X 9-3W07309 79010051.pdf0.05 Inch0.531 Inch4 - 7 lb0.03302 Stainless Steel0.734 Inch0.009 Inch0.75 inch 108
A 7X 9-3W08510 79010051.pdf0.06 Inch0.65 Inch4 - 7 lb0.03302 Stainless Steel0.855 Inch0.01 Inch0.875 inch 273
A 7X 9-3W11012 79010051.pdf0.075 Inch0.856 Inch9 - 13 lb0.037302 Stainless Steel1.102 Inch0.012 Inch1.125 inch 210

6 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team