Belleville Spring Washers

19 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFCompress HeightCompress Load (lbs)Free HeightInside DiameterLoad @ flat (lbs)MaterialMaterial ThicknessOutside DiameterSell Unit (per Pack)StockPriceQtyAdd to Cart
A 7Q 9-06010 79010049.pdf0.012 Inch15.3 lbs0.015 Inch0.093 inch27.8 lbsC1095 Spring Steel0.010.187 Inch10 37
A 7Q 9-08013 79010049.pdf0.017 Inch26.3 lbs0.02 Inch0.125 inch48 lbsC1095 Spring Steel0.0130.25 Inch10 Call Us
A 7Q 9-10016 79010049.pdf0.021 Inch41 lbs0.025 Inch0.156 inch75 lbs302 Stainless Steel0.0160.312 Inch10 Call Us
A 7Q 9-12020 79010049.pdf0.025 Inch60 lbs0.03 Inch0.19 inch110 lbsC1095 Spring Steel0.020.375 Inch10 9.02
A 7Q 9-16025 79010049.pdf0.031 Inch95 lbs0.038 Inch0.255 inch160 lbsC1095 Spring Steel0.0250.5 Inch10 54.2
A 7Q 9-20032 79010049.pdf0.04 Inch145 lbs0.048 Inch0.317 inch260 lbsC1095 Spring Steel0.0320.625 Inch10 97.2
A 7Q 9-24040 79010049.pdf0.049 Inch235 lbs0.059 Inch0.38 inch415 lbsC1095 Spring Steel0.040.75 Inch10 49.3
A 7Q 9-32050 79010049.pdf0.062 Inch340 lbs0.075 Inch0.505 inch600 lbsC1095 Spring Steel0.051 Inch10 72
A 7Q 9-40062 79010049.pdf0.077 Inch475 lbs0.092 Inch0.63 inch870 lbsC1095 Spring Steel0.0621.25 Inch10 Call Us
A 7Q 9-48072 79010049.pdf0.089 Inch660 lbs0.107 Inch0.75 Inch1180 lbsC1095 Spring Steel0.0721.5 Inch10 Call Us
A 7X 9-06010 79010049.pdf0.012 Inch15.3 lbs0.015 Inch0.093 inch27.8 lbs302 Stainless Steel0.010.187 Inch10 268.2
A 7X 9-08013 79010049.pdf0.017 Inch26.3 lbs0.02 Inch0.125 inch48 lbs302 Stainless Steel0.0130.25 Inch10 123.5
A 7X 9-10016 79010049.pdf0.021 Inch41 lbs0.025 Inch0.156 inch75 lbs302 Stainless Steel0.0160.312 Inch10 22.2
A 7X 9-12020 79010049.pdf0.025 Inch60 lbs0.03 Inch0.19 inch110 lbs302 Stainless Steel0.020.375 Inch10 20.5
A 7X 9-16025 79010049.pdf0.031 Inch95 lbs0.038 Inch0.255 inch160 lbs302 Stainless Steel0.0250.5 Inch10 0.3
A 7X 9-20032 79010049.pdf0.04 Inch145 lbs0.048 Inch0.317 inch260 lbs302 Stainless Steel0.0320.625 Inch10 10.3
A 7X 9-24040 79010049.pdf0.049 Inch235 lbs0.059 Inch0.38 inch415 lbs302 Stainless Steel0.040.75 Inch10 Call Us
A 7X 9-32050 79010049.pdf0.062 Inch340 lbs0.075 Inch0.505 inch600 lbs302 Stainless Steel0.051 Inch10 Call Us
A 7X 9-40062 79010049.pdf0.077 Inch475 lbs0.092 Inch0.63 inch870 lbs302 Stainless Steel0.0621.25 Inch10 Call Us

19 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team