Non-Metallic Flat Washers

Page

Items 1-25 of 35

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameShort DescriptionCatalog PDFInside DiameterMaterialOutside DiameterThicknessThickness ToleranceStockPriceQtyAdd to Cart
A 9M66-0401

Priced Per 1000 Pieces

79010046.pdf0.065 InchNylon (Zytel 101)0.125 Inch0.01 Inch(+0.003) 4
A 9M66-0601

Priced Per 1000 Pieces

79010046.pdf0.08 InchNylon (Zytel 101)0.1875 Inch0.015 Inch(+/-0.002) Call Us
A 9M66-0603

Priced Per 1000 Pieces

79010046.pdf0.093 InchNylon (Zytel 101)0.1875 Inch0.031 Inch(+/-0.003) Call Us
A 9M66-0802A

Priced Per 1000 Pieces

79010046.pdf0.105 InchNylon (Zytel 101)0.25 Inch0.02 Inch(+/-0.002) 2.35
A 9M66-0802B

Priced Per 1000 Pieces

79010046.pdf0.125 InchNylon (Zytel 101)0.25 Inch0.02 Inch(+/-0.003) 0.36
A 9M66-0803

Priced Per 1000 Pieces

 

79010046.pdf0.093 InchNylon (Zytel 101)0.25 Inch0.031 Inch(+/-0.003) 1.983
A 9M66-0903

Priced Per 1000 Pieces

79010046.pdf0.125 InchNylon (Zytel 101)0.28125 Inch0.031 Inch(+/-0.003) Call Us
A 9M66-1003

Priced Per 1000 Pieces

79010046.pdf0.156 InchNylon (Zytel 101)0.3125 Inch0.031 Inch(+/-0.003) 7.97
A 9M66-1203

Priced Per 1000 Pieces

79010046.pdf0.187 InchNylon (Zytel 101)0.375 Inch0.031 Inch(+/-0.003) 9.4
A 9M66-1403

Priced Per 1000 Pieces

79010046.pdf0.195 InchNylon (Zytel 101)0.4375 Inch0.031 Inch(+/-0.003) 24.305
A 9M66-1603A

Priced Per 1000 Pieces

79010046.pdf0.227 InchNylon (Zytel 101)0.5 Inch0.031 Inch(+/-0.003) 22.17
A 9M66-1603B

Priced Per 1000 Pieces

79010046.pdf0.281 InchNylon (Zytel 101)0.5 Inch0.031 Inch(+/-0.003) Call Us
A 9M66-2806

Priced Per 1000 Pieces

79010046.pdf0.343 InchNylon (Zytel 101)0.875 Inch0.062 Inch(+/-0.005) 2
A 9M66-3206

Priced Per 1000 Pieces

79010046.pdf0.406 InchNylon (Zytel 101)1 Inch0.062 Inch(+/-0.005) 0.06
A 9M66-3606

Priced Per 1000 Pieces

79010046.pdf0.5 InchNylon (Zytel 101)1.125 Inch0.062 Inch(+/-0.005) 2.7
A 9M66-4006

Priced Per 1000 Pieces

79010046.pdf0.562 InchNylon (Zytel 101)1.25 Inch0.062 Inch(+/-0.005) 1.075
A 9M66-4209

Priced Per 1000 Pieces

79010046.pdf0.656 InchNylon (Zytel 101)1.3125 Inch0.093 Inch(+/-0.005) 2.103
A 9M66-4709

Priced Per 1000 Pieces

79010046.pdf0.813 InchNylon (Zytel 101)1.46875 Inch0.093 Inch(+/-0.005) Call Us
A 9P67-1606

Priced Per 100 Pieces

79010046.pdf0.281 InchPVC0.5 Inch0.0625 Inch(+/-0.005) 5
A 9P67-2806

Priced Per 100 Pieces

79010046.pdf0.343 InchPVC0.875 Inch0.0625 Inch(+/-0.005) Call Us
A 9P67-3206

Priced Per 100 Pieces

79010046.pdf0.406 InchPVC1 Inch0.0625 Inch(+/-0.005) Call Us
A 9P67-4006

Prcied Per 100 Pieces

79010046.pdf0.562 InchPVC1.25 Inch0.0625 Inch(+/-0.005) Call Us
A 9P67-4209

Priced Per 100 Pieces

79010046.pdf0.656 InchPVC1.3125 Inch0.0937 Inch(+/-0.005) Call Us
A 9P67-4709

Priced Per 100 Pieces

79010046.pdf0.813 InchPVC1.46875 Inch0.0937 Inch(+/-0.005) Call Us
A 9X20-00

Priced Per 100 Pieces

79010044.pdf0.064 Inch300 Series Stainlesss0.156 Inch0.02 Inch(+/-0.010) 5.24
Page

Items 1-25 of 35

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team