Molded Shoulder Washers

6 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFFlange ThicknessInside Diameter (I.D.)MaterialOutside Dia. (O.D.)Overall WidthScrew SizeSell UnitShoulder Dia. (C)StockPriceQtyAdd to Cart
A 9M68-0904 79010048.pdf0.04 Inch0.122 InchNylon (Zytel 101)0.281 Inch0.08 Inch#41000.187 Inch Call Us
A 9M68-1004 79010048.pdf0.04 Inch0.146 InchNylon (Zytel 101)0.328 Inch0.08 Inch#61000.218 Inch 6.38
A 9M68-1205 79010048.pdf0.05 Inch0.174 InchNylon (Zytel 101)0.375 Inch0.1 Inch#81000.25 Inch 10
A 9M68-1405 79010048.pdf0.05 Inch0.201 InchNylon (Zytel 101)0.437 Inch0.1 Inch#101000.281 Inch Call Us
A 9M68-1806 79010048.pdf0.06 Inch0.26 InchNylon (Zytel 101)0.562 Inch0.12 Inch1/41000.375 Inch 33.7
A 9M68-2406 79010048.pdf0.06 Inch0.385 InchNylon (Zytel 101)0.75 Inch0.12 Inch3/81000.5 Inch 19.77

6 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team