Lock Washers

15 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFMaterialMaterial Thickness (T)Outside Dia. (O.D.)Screw SizeUnit Price (Pcs. / Pack)Washer TypeStockPriceQtyAdd to Cart
A 9X21-E04 81010061.pdfStainless Steel0.016 Inch0.25 Inch#4100External Call Us
A 9X21-E06 81010061.pdfStainless Steel0.02 Inch0.3125 Inch#6100External 0.5
A 9X21-E08 81010061.pdfStainless Steel0.02 Inch0.375 Inch#8100External Call Us
A 9X21-E10 81010061.pdfStainless Steel0.022 Inch0.40625 Inch#10100External Call Us
A 9X21-E25 81010061.pdfStainless Steel0.025 Inch0.5 Inch1/4100External Call Us
A 9X21-E38 81010061.pdfStainless Steel0.036 Inch0.6875 Inch3/8100External Call Us
A 9X21-I02 81010061.pdfStainless Steel0.016 Inch0.1875 Inch#2100Internal Call Us
A 9X21-I04 81010061.pdfStainless Steel0.016 Inch0.234375 Inch#4100Internal 0.5
A 9X21-I06 81010061.pdfStainless Steel0.018 Inch0.28125 Inch#6100Internal Call Us
A 9X21-I08 81010061.pdfStainless Steel0.02 Inch0.328125 Inch#8100Internal 0.8
A 9X21-I10 81010061.pdfStainless Steel0.022 Inch0.375 Inch#10100Internal Call Us
A 9X21-I25 81010061.pdfStainless Steel0.025 Inch0.46875 Inch1/4100Internal 1.05
A 9X21-I31 81010061.pdfStainless Steel0.03 Inch0.59375 Inch5/16100Internal Call Us
A 9X21-I38A 81010061.pdfStainless Steel0.036 Inch0.6875 Inch3/8100Internal 3.06
A 9X21-I38B 81010061.pdfStainless Steel0.036 Inch0.5625 Inch3/8100Internal Call Us

15 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team