Choose a Category

Curved Spring Washers

MATERIAL:
301 Stainless Steel
Spring Steel AISI C1075 Blued

SPECIFICATION:
Priced Per 10 Pieces

Page

Items 1-25 of 34

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFFree HeightI.D.Load @ Height (lbs)Loaded Height (inch)MaterialMaterial ThicknessOutside Dia. (inch)StockPriceQtyAdd to Cart
A 7Q 9-1W03205 81010058.pdf0.0640.0051.50.034Spring Steel100.322 Call Us
A 7Q 9-1W03709 81010058.pdf0.0470.0094.50.028Spring Steel100.37 234.8
A 7Q 9-1W04911 81010058.pdf0.0630.01170.034Spring Steel100.49 306
A 7Q 9-1W05512 81010058.pdf0.070.01280.038Spring Steel100.551 160.7
A 7Q 9-1W06113 81010058.pdf0.0770.01390.042Spring Steel100.612 0.2
A 7Q 9-1W06715 81010058.pdf0.0810.015110.047Spring Steel100.672 15.7
A 7Q 9-1W07311 81010058.pdf0.1290.01160.073Spring Steel100.735 73.2
A 7Q 9-1W07316 81010058.pdf0.0860.016120.05Spring Steel100.735 4
A 7Q 9-1W08518 81010058.pdf0.10.018150.057Spring Steel100.857 143.1
A 7Q 9-1W09814 81010058.pdf0.1640.014100.083Spring Steel100.98 18.7
A 7Q 9-1W09821 81010058.pdf0.110.021200.063Spring Steel100.98 82.7
A 7X 9-1W02406 81010058.pdf0.034.13520.02301 Stainless Steel.00600.245 212.6
A 7X 9-1W02704 81010058.pdf0.0520.0051.250.028301 Stainless Steel100.27 45
A 7X 9-1W02707 81010058.pdf0.0350.0072.50.022301 Stainless Steel100.27 9
A 7X 9-1W03205 81010058.pdf0.0640.0051.50.034301 Stainless Steel100.322 Call Us
A 7X 9-1W03207 81010058.pdf0.0420.007530.025301 Stainless Steel100.322 Call Us
A 7X 9-1W03706 81010058.pdf0.0690.0062.250.035301 Stainless Steel100.37 0.8
A 7X 9-1W03709 81010058.pdf0.0470.0094.50.028301 Stainless Steel100.37 23.4
A 7X 9-1W04210 81010058.pdf0.0530.0150.032301 Stainless Steel100.423 Call Us
A 7X 9-1W04907 81010058.pdf0.0910.00753.50.046301 Stainless Steel100.49 Call Us
A 7X 9-1W06109 81010058.pdf0.1130.0094.50.06301 Stainless Steel100.612 335.8
A 7X 9-1W06113 81010058.pdf0.0770.01390.042301 Stainless Steel100.612 131
A 7X 9-1W07311 81010058.pdf0.1290.01160.073301 Stainless Steel100.735 4.2
A 7X 9-1W07316 81010058.pdf0.0860.016120.05301 Stainless Steel100.735 28
A 7X 9-1W08518 81010058.pdf0.10.018150.057301 Stainless Steel100.857 Call Us
Page

Items 1-25 of 34

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team