Washers

Washers, shims, and spacers are circular in shape with a hole in the middle and are produced from various materials such as stainless steel, bronze, nylon, and copper. Designed to be used with a threaded fastener, a washer helps reduce damage to the surface of the material that the threaded fastener is driven into by distributing the load over the surface. Depending on the washer material, it can also absorb vibration. Washer types include flat, thrust washers, lock washers, molded shoulder washers, Belleville spring-type washers, curved, and wave-type washers. Washers can also be used as spacers.

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team