Choose a Category

Spir'ator® Spring-Powered Reels, Base-Mounted, Open

BASE-MOUNTED

MATERIAL:
Cable - Ø.024 7 x 3 Stainless Steel
Spring - 301 Stainless Steel
Drum - Stainless Steel
Base - Steel, Zinc Coated

APPLICATIONS:
Counterbalances
Door closers
Cable retractors
Hose retrievers
Tool head returns
Cabinet & furniture components
Other long-motion functions

4 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFCable DiameterMounting MethodRetracting ForceUsable Cable LengthStockPriceQtyAdd to Cart
A 3Z53-ML1565 81015043.pdf0.024 InchBase Mounted0.7561 Inch Call Us
A 3Z53-ML3943 81015043.pdf0.024 InchBase Mounted0.581 Inch 3
A 3Z53-ML3946 81015043.pdf0.024 InchBase Mounted1.249 Inch 290
A 3Z53-ML3949 81015043.pdf0.024 InchBase Mounted1.839 Inch 25

4 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team