Choose a Category

Spir'ator® Spring-Powered Reels, Base-Mounted, Closed Case

BASE-MOUNTED
CLOSED CASE 

MATERIAL:
Cable - Ø.018 7 x 7 Stainless Steel, Nylon Coated to Ø.024
Spring - 301 Stainless Steel
Drum & Base - ABS, Closed Case 

APPLICATIONS:
Counterbalances
Door closers
Cable retractors
Hose retrievers
Tool head returns
Cabinet & furniture components
Other long-motion functions

4 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFCable DiameterCable LengthCable Pull (lbs)Mounting MethodStockPriceQtyAdd to Cart
A 3Z53-ML45751 81015042.pdf0.024 Inch42 Inch2 lbsBase Mounted 64
A 3Z53-ML45752 81015042.pdf0.024 Inch52 Inch1.5 lbsBase Mounted 19
A 3Z53-ML45753 81015042.pdf0.024 Inch64 Inch1 lbsBase Mounted 37
A 3Z53-ML45754 81015042.pdf0.024 Inch84 Inch.5 lbsBase Mounted 33

4 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team