Arbor Mounted Spring Powered Reels

17 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFCable DiameterCable LengthCable PullMounting Hole Size (D)Mounting MethodOutside Dia. (B)Overall Width (C)Stud - Part NumberStockPriceQtyAdd to Cart
A 3Z53-ML1710 81015045.pdf0.09375 Inch90 Inch3.50.3125 Inch (sq.)Arbor Mounted3.375 Inch1 InchA 3C53-P11404 3
A 3Z53-ML1851 81015045.pdf0.09375 Inch60 Inch100.3125 Inch (sq.)Arbor Mounted3.375 Inch1 InchA 3C53-P11404 4
A 3Z53-ML1881 81015045.pdf0.09375 Inch123 Inch20.3125 Inch (sq.)Arbor Mounted3.375 Inch1 InchA 3C53-P11404 3
A 3Z53-ML1912 81015045.pdf0.09375 Inch60 Inch140.3125 Inch (sq.)Arbor Mounted3.375 Inch1 InchA 3C53-P11404 3
A 3Z53-ML2800 81015045.pdf0.09375 Inch120 Inch240.4375 Inch (sq.)Arbor Mounted5 Inch1.625 InchA 3C53-P10152 13
A 3Z53-ML2801 81015045.pdf0.09375 Inch108 Inch350.4375 Inch (sq.)Arbor Mounted6 Inch1.625 InchA 3C53-P10152 2
A 3Z53-ML3976 81015045.pdf0.09375 Inch60 Inch50.3125 Inch (sq.)Arbor Mounted3.375 Inch1 InchA 3C53-P11404 Call Us
A 3Z55-MR315B 81015044.pdf0.0625 Inch78 InchSee Catalog Page0.3125 Inch (sq.)Arbor Mounted3.375 Inch1.125 InchA 3C55-0546 Call Us
A 3Z55-MR320B 81015044.pdf0.0625 Inch54 InchSee Catalog Page0.3125 Inch (sq.)Arbor Mounted3.375 Inch1.125 InchA 3C55-0546 4
A 3Z55-MR325B 81015044.pdf0.0625 Inch42 InchSee Catalog Page0.3125 Inch (sq.)Arbor Mounted3.375 Inch1.125 InchA 3C55-0546 Call Us
A 3Z55-MR425B 81015044.pdf0.0625 Inch162 InchSee Catalog Page0.3125 Inch (sq.)Arbor Mounted5 Inch1.125 InchA 3C55-0546 2
A 3Z55-MR433D 81015044.pdf0.0625 Inch120 InchSee Catalog Page0.4375 Inch (sq.)Arbor Mounted5 Inch1.375 InchA 3C55-0771 Call Us
A 3Z55-MR433E 81015044.pdf0.0625 Inch120 InchSee Catalog Page0.4375 Inch (sq.)Arbor Mounted5 Inch1.625 InchA 3C55-0771 10
A 3Z55-PR310B 81015044.pdf0.0625 Inch120 InchSee Catalog Page0.3125 Inch (sq.)Arbor Mounted3.375 Inch1.125 InchA 3C55-0546 Call Us
A 3Z55-PR315B 81015044.pdf0.0625 Inch78 InchSee Catalog Page0.3125 Inch (sq.)Arbor Mounted3.375 Inch1.125 InchA 3C55-0546 Call Us
A 3Z55-PR320B 81015044.pdf0.0625 Inch54 InchSee Catalog Page0.3125 Inch (sq.)Arbor Mounted3.375 Inch1.125 InchA 3C55-0546 Call Us
A 3Z55-PR425B 81015044.pdf0.0625 Inch162 InchSee Catalog Page0.3125 Inch (sq.)Arbor Mounted5 Inch1.125 InchA 3C55-0546 1

17 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team