Neg'ator® Motors Springs

10 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFDrum Size (Output)Drum Size (Storage)Fatique Life CycleMaterialSpring LengthSpring Thickess (t)Spring Torque (lbf-in.)Spring Width (W)StockPriceQtyAdd to Cart
A 3X51-20002 81015039.pdf0.56 Inch0.32 Inch2500 Cycles301 Stainless Steel44 Inch0.002 Inch0.13 lb-in0.25 Inch 234
A 3X51-20004 81015039.pdf0.89 Inch0.51 Inch2500 Cycles301 Stainless Steel70 Inch0.004 Inch0.34 lb-in0.25 Inch 248
A 3X51-20005 81015039.pdf1.12 Inch0.64 Inch2500 Cycles301 Stainless Steel87 Inch0.005 Inch0.65 lb-in0.312 Inch 20
A 3X51-20006 81015039.pdf1.34 Inch0.77 Inch2500 Cycles301 Stainless Steel106 Inch0.006 Inch1.13 lb-in0.375 Inch Call Us
A 3X51-20007 81015039.pdf1.57 Inch0.9 Inch2500 Cycles301 Stainless Steel124 Inch0.007 Inch1.81 lb-in0.437 Inch 227
A 3X51-20008 81015039.pdf1.78 Inch1.03 Inch2500 Cycles301 Stainless Steel144 Inch0.008 Inch2.65 lb-in0.5 Inch 74
A 3X51-20009 81015039.pdf2.01 Inch1.13 Inch2500 Cycles301 Stainless Steel159 Inch0.009 Inch3.87 lb-in0.562 Inch 43
A 3X51-20010 81015039.pdf2.23 Inch1.28 Inch2500 Cycles301 Stainless Steel175 Inch0.01 Inch5.5 lb-in0.625 Inch 217
A 3X51-20011 81015039.pdf2.46 Inch1.41 Inch2500 Cycles301 Stainless Steel195 Inch0.011 Inch7.06 lb-in0.687 Inch 63
A 3X51-20012 81015039.pdf2.67 Inch1.53 Inch2500 Cycles301 Stainless Steel210 Inch0.012 Inch9 lb-in0.75 Inch 89

10 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team