Neg'ator® Constant Force Springs

Page

Items 1-25 of 52

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBand LengthFatique Life CycleFree I.D.Load (lbs)MaterialMax Work Deflection (f2) (Inch)Thickness (t)Width (W)StockPriceQtyAdd to Cart
A 3X50-SH03C10 81015036.pdf10 Inch2500 Cycles0.218750.37 lbs301 Stainless Steel8 Inch0.0030.1875 Inch 304
A 3X50-SH04C14 81015036.pdf14 Inch2500 Cycles0.2968750.49 lbs301 Stainless Steel12 Inch0.0040.1875 Inch 500
A 3X50-SH04D14 81015036.pdf14 Inch2500 Cycles0.2968750.66 lbs301 Stainless Steel12 Inch0.0040.25 Inch 80
A 3X50-SH04E14 81015036.pdf14 Inch2500 Cycles0.2968750.83 lbs301 Stainless Steel12 Inch0.0040.3125 Inch 9
A 3X50-SH05E15 81015036.pdf15 Inch2500 Cycles0.3593751.03 lbs301 Stainless Steel12 Inch0.0050.3125 Inch 119
A 3X50-SH06F21 81015036.pdf21 Inch2500 Cycles0.43751.48 lbs301 Stainless Steel18 Inch0.0060.375 Inch 35
A 3X50-SH06G21 81015036.pdf21 Inch2500 Cycles0.43751.97 lbs301 Stainless Steel18 Inch0.0060.5 Inch 238
A 3X50-SH08G28 81015036.pdf28 Inch2500 Cycles0.5781252.63 lbs301 Stainless Steel24 Inch0.0080.5 Inch 184
A 3X50-SH08J28 81015036.pdf28 Inch2500 Cycles0.5781253.29 lbs301 Stainless Steel24 Inch0.0080.625 Inch 463
A 3X50-SH10J29 81015036.pdf29 Inch2500 Cycles0.7343754.12 lbs301 Stainless Steel24 Inch0.010.625 Inch Call Us
A 3X50-SH10K29 81015036.pdf29 Inch2500 Cycles0.7343754.95 lbs301 Stainless Steel24 Inch0.010.75 Inch 48
A 3X50-SH12K36 81015036.pdf36 Inch2500 Cycles0.8755.94 lbs301 Stainless Steel30 Inch0.0120.75 Inch 64
A 3X50-SH12P36 81015036.pdf36 Inch2500 Cycles0.8757.92 lbs301 Stainless Steel30 Inch0.0121 Inch 90
A 3X50-SH16P38 81015036.pdf38 Inch2500 Cycles1.1562510.6 lbs301 Stainless Steel30 Inch0.0161 Inch Call Us
A 3X50-SH20R47 81015036.pdf47 Inch2500 Cycles1.4687516.5 lbs301 Stainless Steel36 Inch0.021.25 Inch 2
A 3X50-SH20S47 81015036.pdf47 Inch2500 Cycles1.4687519.8 lbs301 Stainless Steel36 Inch0.021.5 Inch 83
A 3X50-SH25S48 81015036.pdf48 Inch2500 Cycles1.8281324.8 lbs301 Stainless Steel36 Inch0.0251.5 Inch 32
A 3X50-SH25U48 81015036.pdf48 Inch2500 Cycles1.8281333 lbs301 Stainless Steel36 Inch0.0252 Inch 59
A 3X50-SH31U58 81015036.pdf58 Inch2500 Cycles2.2656340.9 lbs301 Stainless Steel42 Inch0.0312 Inch 49
A 3X50-SK04D15 81015037.pdf15 Inch13000 Cycles0.43750.32 lbs301 Stainless Steel12 Inch0.0040.25 Inch 40
A 3X50-SK04E15 81015037.pdf15 Inch13000 Cycles0.43750.4 lbs301 Stainless Steel12 Inch0.0040.3125 Inch 52
A 3X50-SK05E16 81015037.pdf16 Inch13000 Cycles0.56250.49 lbs301 Stainless Steel12 Inch0.0050.3125 Inch 15
A 3X50-SK06F23 81015037.pdf23 Inch13000 Cycles0.6718750.71 lbs301 Stainless Steel18 Inch0.0060.375 Inch 51
A 3X50-SK06G23 81015037.pdf23 Inch13000 Cycles0.6718750.95 lbs301 Stainless Steel18 Inch0.0060.5 Inch 92
A 3X50-SK08G30 81015037.pdf30 Inch13000 Cycles0.8751.26 lbs301 Stainless Steel24 Inch0.0080.5 Inch 92
Page

Items 1-25 of 52

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team