Choose a Category

Extension Springs

CROSSOVER LOOPS OR MACHINE LOOPS
CLOSE WOUND
UNIFORM BODY DIAMETER

MATERIAL:
302 Stainless Steel, Spring Temper

Supplied right- or left-hand wound at our option.
Loop orientation may vary.

Items 76-100 of 119

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFFree Length (L)MaterialMax Load (N)Max. Extension (mm)Outer Dia. (D)Spring RateWire DiameterStockPriceQtyAdd to Cart
S78ESYM063075019 80510048.pdf19 mm302 Stainless Steel16.33 N10.35 mm6.3 mm1.381 N/mm0.75 mm Call Us
S78ESYM063075022 80510048.pdf22 mm302 Stainless Steel16.33 N13.95 mm6.3 mm1.025 N/mm0.75 mm 96
S78ESYM063075025 80510048.pdf25 mm302 Stainless Steel16.33 N17.54 mm6.3 mm0.816 N/mm0.75 mm Call Us
S78ESYM063075030 80510048.pdf30 mm302 Stainless Steel16.33 N23.51 mm6.3 mm0.608 N/mm0.75 mm Call Us
S78ESYM063075035 80510048.pdf35 mm302 Stainless Steel16.33 N29.53 mm6.3 mm0.484 N/mm0.75 mm Call Us
S78ESYM063080019 80510048.pdf19 mm302 Stainless Steel20.41 N9.19 mm6.3 mm1.927 N/mm0.8 mm 34
S78ESYM063080022 80510048.pdf22 mm302 Stainless Steel20.41 N12.33 mm6.3 mm1.437 N/mm0.8 mm 68
S78ESYM063080025 80510048.pdf25 mm302 Stainless Steel20.41 N15.45 mm6.3 mm1.147 N/mm0.8 mm Call Us
S78ESYM063080030 80510048.pdf30 mm302 Stainless Steel20.41 N20.68 mm6.3 mm0.856 N/mm0.8 mm 90
S78ESYM063080035 80510048.pdf35 mm302 Stainless Steel20.41 N25.89 mm6.3 mm0.684 N/mm0.8 mm Call Us
S78ESYM080075025 80510048.pdf25 mm302 Stainless Steel13.91 N26.25 mm8 mm0.477 N/mm0.75 mm Call Us
S78ESYM080075030 80510048.pdf30 mm302 Stainless Steel13.91 N37.99 mm8 mm0.33 N/mm0.75 mm 65
S78ESYM080075035 80510048.pdf35 mm302 Stainless Steel13.91 N49.63 mm8 mm0.252 N/mm0.75 mm Call Us
S78ESYM080075040 80510048.pdf40 mm302 Stainless Steel13.91 N61.32 mm8 mm0.204 N/mm0.75 mm 450
S78ESYM095095025 80510048.pdf25 mm302 Stainless Steel21.66 N15.78 mm9.5 mm1.205 N/mm0.95 mm 19
S78ESYM095095030 80510048.pdf30 mm302 Stainless Steel21.66 N24.68 mm9.5 mm0.77 N/mm0.95 mm Call Us
S78ESYM095095035 80510048.pdf35 mm302 Stainless Steel21.66 N33.58 mm9.5 mm0.566 N/mm0.95 mm Call Us
S78ESYM095095040 80510048.pdf40 mm302 Stainless Steel21.66 N42.58 mm9.5 mm0.446 N/mm0.95 mm Call Us
S78ESYM095120025 80510048.pdf25 mm302 Stainless Steel44.98 N10.06 mm9.5 mm3.903 N/mm1.2 mm 8
S78ESYM095120030 80510048.pdf30 mm302 Stainless Steel44.98 N15.3 mm9.5 mm2.567 N/mm1.2 mm 16
S78ESYM095120035 80510048.pdf35 mm302 Stainless Steel44.98 N20.54 mm9.5 mm1.913 N/mm1.2 mm Call Us
S78ESYM095120040 80510048.pdf40 mm302 Stainless Steel44.98 N25.79 mm9.5 mm1.523 N/mm1.2 mm 12
S78ESYM095150025 80510048.pdf25 mm302 Stainless Steel81.63 N5.71 mm9.5 mm12.165 N/mm1.5 mm 589
S78ESYM095150030 80510048.pdf30 mm302 Stainless Steel81.63 N8.43 mm9.5 mm8.24 N/mm1.5 mm 69
S78ESYM095150035 80510048.pdf35 mm302 Stainless Steel81.63 N11.15 mm9.5 mm6.23 N/mm1.5 mm 38

Items 76-100 of 119

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team