Extension Springs

Page

Items 1-25 of 119

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFExtension LengthExtension Load (lb)Free Length (L)MaterialOuter Dia (O.D.)Spring Rate (lb.in.)Wire DiameterStockPriceQtyAdd to Cart
S78ESY-006008025 81010089.pdf0.46 Inch0.37 lb0.25 Inch302 Stainless Steel0.063 Inch1.7 lb./in.0.008 Inch 44
S78ESY-006008038 81010089.pdf0.75 Inch0.37 lb0.38 Inch302 Stainless Steel0.063 Inch0.9 lb./in.0.008 Inch 100
S78ESY-006008050 81010089.pdf1.05 Inch0.37 lb0.5 Inch302 Stainless Steel0.063 Inch0.6 lb./in.0.008 Inch 17
S78ESY-009010038 81010089.pdf0.84 Inch0.5 lb0.38 Inch302 Stainless Steel0.094 Inch1 lb./in.0.01 Inch 26
S78ESY-009010075 81010089.pdf2 Inch0.5 lb0.75 Inch302 Stainless Steel0.094 Inch0.3 lb./in.0.01 Inch Call Us
S78ESY-009012044 81010089.pdf0.82 Inch0.83 lb0.44 Inch302 Stainless Steel0.094 Inch2 lb./in.0.012 Inch Call Us
S78ESY-009012050 81010089.pdf0.95 Inch0.83 lb0.5 Inch302 Stainless Steel0.094 Inch1.7 lb./in.0.012 Inch 99
S78ESY-009013038 81010089.pdf0.6 Inch0.96 lb0.38 Inch302 Stainless Steel0.094 Inch3.8 lb./in.0.013 Inch 127
S78ESY-009013044 81010089.pdf0.73 Inch0.96 lb0.44 Inch302 Stainless Steel0.094 Inch3 lb./in.0.013 Inch 182
S78ESY-012016075 81010089.pdf1.34 Inch1.33 lb0.75 Inch302 Stainless Steel0.12 Inch2.1 lb./in.0.016 Inch 19
S78ESY-012016125 81010089.pdf2.31 Inch1.33 lb1.25 Inch302 Stainless Steel0.12 Inch1.1 lb./in.0.016 Inch 466
S78ESY-012016137 81010089.pdf2.57 Inch1.33 lb1.37 Inch302 Stainless Steel0.12 Inch0.9 lb./in.0.016 Inch 56
S78ESY-012018088 81010089.pdf1.42 Inch1.83 lb0.88 Inch302 Stainless Steel0.12 Inch3.2 lb./in.0.018 Inch 51
S78ESY-012018100 81010089.pdf1.6 Inch1.83 lb1 Inch302 Stainless Steel0.12 Inch2.7 lb./in.0.018 Inch 99
S78ESY-012020050 81010089.pdf0.68 Inch2.5 lb0.5 Inch302 Stainless Steel0.12 Inch12.6 lb./in.0.02 Inch 350
S78ESY-012020075 81010089.pdf1.08 Inch2.5 lb0.75 Inch302 Stainless Steel0.12 Inch6.9 lb./in.0.02 Inch 494
S78ESY-012020125 81010089.pdf1.84 Inch2.5 lb1.25 Inch302 Stainless Steel0.12 Inch3.7 lb./in.0.02 Inch 49
S78ESY-018022075 81010089.pdf1.31 Inch2.17 lb0.75 Inch302 Stainless Steel0.18 Inch3.7 lb./in.0.022 Inch 101
S78ESY-018022088 81010089.pdf1.61 Inch2.17 lb0.88 Inch302 Stainless Steel0.18 Inch2.8 lb./in.0.022 Inch Call Us
S78ESY-018022125 81010089.pdf2.43 Inch2.17 lb1.25 Inch302 Stainless Steel0.17 Inch1.7 lb./in.0.022 Inch 72
S78ESY-018026075 81010089.pdf1.12 Inch3.5 lb0.75 Inch302 Stainless Steel0.18 Inch8.8 lb./in.0.026 Inch 18
S78ESY-018026125 81010089.pdf2.01 Inch3.5 lb1.25 Inch302 Stainless Steel0.18 Inch4.2 lb./in.0.026 Inch 24
S78ESY-018031062 81010089.pdf0.79 Inch5.66 lb0.62 Inch302 Stainless Steel0.18 Inch31.5 lb./in.0.031 Inch 195
S78ESY-018031075 81010089.pdf0.98 Inch5.66 lb0.75 Inch302 Stainless Steel0.18 Inch22.6 lb./in.0.031 Inch 53
S78ESY-018031125 81010089.pdf1.72 Inch5.66 lb1.25 Inch302 Stainless Steel0.18 Inch10.9 lb./in.0.031 Inch 63
Page

Items 1-25 of 119

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team