Anti-Backlash Springs

8 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFAngular Deflection (°)Mandrel SizeMaterialOutside Diameter (D)Torque Constant (oz.in.)Wire Diameter (d)StockPriceQtyAdd to Cart
S78ASY-0160270 79010084.pdf34 Degree0.211302 Stainless Steel0.27 Inch0.04 oz-in/deg0.016 Inch 30
S78ASY-0180345 79010084.pdf39 Degree0.27302 Stainless Steel0.345 Inch0.05 oz-in/deg0.018 Inch 155
S78ASY-0240250 79010084.pdf18 Degree0.189302 Stainless Steel0.25 Inch0.22 oz-in/deg0.024 Inch Call Us
S78ASY-0240353 79010084.pdf27 Degree0.277302 Stainless Steel0.353 Inch0.15 oz-in/deg0.024 Inch Call Us
S78ASY-0240440 79010084.pdf35 Degree0.347302 Stainless Steel0.44 Inch0.12 oz-in/deg0.024 Inch 68
S78ASY-0240480 79010084.pdf39 Degree0.377302 Stainless Steel0.48 Inch0.11 oz-in/deg0.024 Inch 3
S78ASY-0260530 79010084.pdf40 Degree0.417302 Stainless Steel0.53 Inch0.14 oz-in/deg0.026 Inch 27
S78ASY-0451000 79010084.pdf40 Degree0.792302 Stainless Steel1 Inch0.64 oz-in/deg0.045 Inch 397

8 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team