Choose a Category

Shaft Spacers

MATERIAL:
300 Series Stainless Steel

Other spacers available on special order.

Page

Items 1-25 of 107

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFInside DiameterMaterialOutside DiameterThicknessThickness ToleranceStockPriceQtyAdd to Cart
A 7X 8-C04004 81010045.pdf0.125 Inch300 Series Stainless0.1875 Inch0.004 Inch(+/-0.0005) Inch 154
A 7X 8-C04006 81010045.pdf0.125 Inch300 Series Stainless0.1875 Inch0.006 Inch(+/-0.0005) Inch 339
A 7X 8-C04008 81010045.pdf0.125 Inch300 Series Stainless0.1875 Inch0.008 Inch(+/-0.0005) Inch 147
A 7X 8-C04010 81010045.pdf0.125 Inch300 Series Stainless0.1875 Inch0.01 Inch(+/-0.001) Inch Call Us
A 7X 8-C04012 81010045.pdf0.125 Inch300 Series Stainless0.1875 Inch0.012 Inch(+/-0.001) Inch 130
A 7X 8-C04014 81010045.pdf0.125 Inch300 Series Stainless0.1875 Inch0.014 Inch(+/-0.001) Inch 22315
A 7X 8-C04016 81010045.pdf0.125 Inch300 Series Stainless0.1875 Inch0.016 Inch(+/-0.001) Inch Call Us
A 7X 8-C04031 81010045.pdf0.125 Inch300 Series Stainless0.1875 Inch0.031 Inch(+/-0.002) Inch 698
A 7X 8-C04063 81010045.pdf0.125 Inch300 Series Stainless0.1875 Inch0.063 Inch(+/-0.002) Inch 109
A 7X 8-C04094 81010045.pdf0.125 Inch300 Series Stainless0.1875 Inch0.094 Inch(+/-0.002) Inch 95
A 7X 8-C04125 81010045.pdf0.125 Inch300 Series Stainless0.1875 Inch0.125 Inch(+/-0.002) Inch 19
A 7X 8-C04188 81010045.pdf0.125 Inch300 Series Stainless0.1875 Inch0.188 Inch(+/-0.002) Inch 62
A 7X 8-C04250 81010045.pdf0.125 Inch300 Series Stainless0.1875 Inch0.25 Inch(+/-0.002) Inch 880
A 7X 8-C04375 81010045.pdf0.125 Inch300 Series Stainless0.1875 Inch0.375 Inch(+/-0.002) Inch 1389
A 7X 8-C04500 81010045.pdf0.125 Inch300 Series Stainless0.1875 Inch0.5 Inch(+/-0.002) Inch 21
A 7X 8-C06004 81010045.pdf0.1875 Inch300 Series Stainless0.25 Inch0.004 Inch(+/-0.0005) Inch 255
A 7X 8-C06006 81010045.pdf0.1875 Inch300 Series Stainless0.25 Inch0.006 Inch(+/-0.0005) Inch 151
A 7X 8-C06008 81010045.pdf0.1875 Inch300 Series Stainless0.25 Inch0.008 Inch(+/-0.0005) Inch 7
A 7X 8-C06010 81010045.pdf0.1875 Inch300 Series Stainless0.25 Inch0.01 Inch(+/-0.001) Inch 172
A 7X 8-C06012 81010045.pdf0.1875 Inch300 Series Stainless0.25 Inch0.012 Inch(+/-0.001) Inch 30
A 7X 8-C06014 81010045.pdf0.1875 Inch300 Series Stainless0.25 Inch0.014 Inch(+/-0.001) Inch 6967
A 7X 8-C06016 81010045.pdf0.1875 Inch300 Series Stainless0.25 Inch0.016 Inch(+/-0.001) Inch 1165
A 7X 8-C06031 81010045.pdf0.1875 Inch300 Series Stainless0.25 Inch0.031 Inch(+/-0.002) Inch 831
A 7X 8-C06063 81010045.pdf0.1875 Inch300 Series Stainless0.25 Inch0.063 Inch(+/-0.002) Inch Call Us
A 7X 8-C06094 81010045.pdf0.1875 Inch300 Series Stainless0.25 Inch0.094 Inch(+/-0.002) Inch 54
Page

Items 1-25 of 107

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team