Outer Race Shims

20 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFInside DiameterMaterialOutside DiameterThicknessThickness ToleranceStockPriceQtyAdd to Cart
A 7X 8-A04003 79010040.pdf0.253 Inch300 Stainless Steel0.373 Inch0.003 Inch(+.020 / -.002) Inch 5.23
A 7X 8-A04005 79010040.pdf0.253 Inch300 Stainless Steel0.373 Inch0.005 Inch(+.020 / -.002) Inch 17.12
A 7X 8-A04007 79010040.pdf0.253 Inch300 Stainless Steel0.373 Inch0.007 Inch(+.020 / -.002) Inch 6.5
A 7X 8-A04010 79010040.pdf0.253 Inch300 Stainless Steel0.373 Inch0.01 Inch(+.020 / -.002) Inch Call Us
A 7X 8-A04020 79010040.pdf0.253 Inch300 Stainless Steel0.373 Inch0.02 Inch(+.020 / -.002) Inch 3
A 7X 8-A06003 79010040.pdf0.378 Inch300 Stainless Steel0.498 Inch0.003 Inch(+.020 / -.002) Inch 16.48
A 7X 8-A06005 79010040.pdf0.378 Inch300 Stainless Steel0.498 Inch0.005 Inch(+.020 / -.002) Inch 75.44
A 7X 8-A06007 79010040.pdf0.378 Inch300 Stainless Steel0.498 Inch0.007 Inch(+.020 / -.002) Inch 56.6
A 7X 8-A06010 79010040.pdf0.378 Inch300 Stainless Steel0.498 Inch0.01 Inch(+.020 / -.002) Inch Call Us
A 7X 8-A06020 79010040.pdf0.378 Inch300 Stainless Steel0.498 Inch0.02 Inch(+.020 / -.002) Inch 7.3
A 7X 8-A08003 79010040.pdf0.503 Inch300 Stainless Steel0.623 Inch0.003 Inch(+.020 / -.002) Inch Call Us
A 7X 8-A08005 79010040.pdf0.503 Inch300 Stainless Steel0.623 Inch0.005 Inch(+.020 / -.002) Inch Call Us
A 7X 8-A08007 79010040.pdf0.503 Inch300 Stainless Steel0.623 Inch0.007 Inch(+.020 / -.002) Inch 4.32
A 7X 8-A08010 79010040.pdf0.503 Inch300 Stainless Steel0.623 Inch0.01 Inch(+.020 / -.002) Inch 41.48
A 7X 8-A08020 79010040.pdf0.503 Inch300 Stainless Steel0.623 Inch0.02 Inch(+.020 / -.002) Inch 0.18
A 7X 8-A12003 79010040.pdf0.628 Inch300 Stainless Steel0.873 Inch0.003 Inch(+.020 / -.002) Inch 2.8
A 7X 8-A12005 79010040.pdf0.628 Inch300 Stainless Steel0.873 Inch0.005 Inch(+.020 / -.002) Inch Call Us
A 7X 8-A12007 79010040.pdf0.628 Inch300 Stainless Steel0.873 Inch0.007 Inch(+.020 / -.002) Inch 5.29
A 7X 8-A12010 79010040.pdf0.628 Inch300 Stainless Steel0.873 Inch0.01 Inch(+.020 / -.002) Inch 3.96
A 7X 8-A12020 79010040.pdf0.628 Inch300 Stainless Steel0.873 Inch0.02 Inch(+.020 / -.002) Inch 0.98

20 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team