Choose a Category

Assorted Spacers

HEXAGONAL THREADED

MATERIAL:
Aluminum - Plain
Brass - Bright Dip
Stainless Steel

Government approved.
Other sizes and finishes are
available on special order.

SQUARE THREADED

MATERIAL:
Aluminum, Anodized

Items 101-125 of 132

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBody ConfigurationBore ConfigurationDim. Across FlatsFinishInside Diameter (inch)Length (in)MaterialOutside Dia. (d)StockPriceQtyAdd to Cart
A 9X43-E63228 81010096.pdfHexagonalThreaded Bore0.2500Clear Passivated#6-320.88Stainless SteelN/A Call Us
A 9X43-E63228A 81010096.pdfHexagonalThreaded Bore0.3750Clear Passivated#6-320.88Stainless SteelN/A Call Us
A 9X43-E63232 81010096.pdfHexagonalThreaded Bore0.2500Clear Passivated#6-321Stainless SteelN/A Call Us
A 9X43-E63232A 81010096.pdfHexagonalThreaded Bore0.3750Clear Passivated#6-321Stainless SteelN/A Call Us
A 9X43-E83212 81010096.pdfHexagonalThreaded Bore0.2500Clear Passivated#8-320.38Stainless SteelN/A 1072
A 9X43-E83212A 81010096.pdfHexagonalThreaded Bore0.3750Clear Passivated#8-320.38Stainless SteelN/A Call Us
A 9X43-E83216 81010096.pdfHexagonalThreaded Bore0.2500Clear Passivated#8-320.5Stainless SteelN/A Call Us
A 9X43-E83216A 81010096.pdfHexagonalThreaded Bore0.3750Clear Passivated#8-320.5Stainless SteelN/A Call Us
A 9X43-E83220A 81010096.pdfHexagonalThreaded Bore0.3750Clear Passivated#8-320.63Stainless SteelN/A Call Us
A 9X43-E83224A 81010096.pdfHexagonalThreaded Bore0.3750Clear Passivated#8-320.75Stainless SteelN/A Call Us
A 9X43-E83228A 81010096.pdfHexagonalThreaded Bore0.3750Clear Passivated#8-320.88Stainless SteelN/A Call Us
A 9X43-E83232 81010096.pdfHexagonalThreaded Bore0.2500Clear Passivated#8-321Stainless SteelN/A Call Us
A 9X43-E83232A 81010096.pdfHexagonalThreaded Bore0.3750Clear Passivated#8-321Stainless SteelN/A Call Us
A 9X43-F1208 81010096.pdfRoundPlain BoreN/ANone.1150.25Stainless Steel0.1875 200
A 9X43-F1212 81010094.pdfRoundPlain BoreN/ANone.1150.38Stainless Steel0.1875 Call Us
A 9X43-F1216 81010094.pdfRoundPlain BoreN/ANone.1150.5Stainless Steel0.1875 Call Us
A 9X43-F1406 81010094.pdfRoundPlain BoreN/ANone.1400.19Stainless Steel0.2500 Call Us
A 9X43-F1408 81010094.pdfRoundPlain BoreN/ANone.1400.25Stainless Steel0.2500 240
A 9X43-F1412 81010094.pdfRoundPlain BoreN/ANone.1400.38Stainless Steel0.2500 4
A 9X43-F1412A 81010094.pdfRoundPlain BoreN/ANone.1400.38Stainless Steel0.3750 Call Us
A 9X43-F1416 81010094.pdfRoundPlain BoreN/ANone.1400.5Stainless Steel0.2500 679
A 9X43-F1416A 81010094.pdfRoundPlain BoreN/ANone.1400.5Stainless Steel0.3750 Call Us
A 9X43-F1420 81010096.pdfRoundPlain BoreN/ANone.1400.63Stainless Steel0.2500 36
A 9X43-F1424 81010094.pdfRoundPlain BoreN/ANone.1400.75Stainless Steel0.2500 Call Us
A 9X43-F1428 81010094.pdfRoundPlain BoreN/ANone.1400.88Stainless Steel0.2500 Call Us

Items 101-125 of 132

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team