Choose a Category

Assorted Spacers

HEXAGONAL THREADED

MATERIAL:
Aluminum - Plain
Brass - Bright Dip
Stainless Steel

Government approved.
Other sizes and finishes are
available on special order.

SQUARE THREADED

MATERIAL:
Aluminum, Anodized

Page

Items 1-25 of 132

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBody ConfigurationBore ConfigurationDim. Across FlatsFinishInside Diameter (inch)Length (in)MaterialOutside Dia. (d)StockPriceQtyAdd to Cart
A 9A43-A063232 81010096.pdfSquareThreaded Bore0.2500None#6-321Aluminum AlloyN/A Call Us
A 9A43-A063248 81010096.pdfSquareThreaded Bore0.2500None#6-321.5Aluminum AlloyN/A 448
A 9A43-A063264 81010096.pdfSquareThreaded Bore0.2500None#6-322Aluminum AlloyN/A Call Us
A 9A43-A063280 81010096.pdfSquareThreaded Bore0.2500None#6-322.5Aluminum AlloyN/A Call Us
A 9A43-A083248 81010096.pdfSquareThreaded Bore0.3750None#8-321.5Aluminum AlloyN/A 16
A 9A43-A083264 81010096.pdfSquareThreaded Bore0.3750None#8-322Aluminum AlloyN/A 99
A 9A43-A083280 81010096.pdfSquareThreaded Bore0.3750None#8-322.5Aluminum AlloyN/A Call Us
A 9A43-A103264 81010096.pdfSquareThreaded Bore0.5000None#10-322Aluminum AlloyN/A Call Us
A 9A43-A103280 81010096.pdfSquareThreaded Bore0.5000None#10-322.5Aluminum AlloyN/A Call Us
A 9A43-E44008 81010096.pdfHexagonalThreaded Bore0.1875None#4-400.25Aluminum AlloyN/A 507
A 9A43-E44012 81010096.pdfHexagonalThreaded Bore0.1875None#4-400.38Aluminum AlloyN/A Call Us
A 9A43-E44016 81010096.pdfHexagonalThreaded Bore0.1875None#4-400.5Aluminum AlloyN/A Call Us
A 9A43-E63208 81010096.pdfHexagonalThreaded Bore0.2500None#6-320.25Aluminum AlloyN/A Call Us
A 9A43-E63212 81010096.pdfHexagonalThreaded Bore0.2500None#6-320.38Aluminum AlloyN/A Call Us
A 9A43-E63216 81010096.pdfHexagonalThreaded Bore0.2500None#6-320.5Aluminum AlloyN/A Call Us
A 9A43-E63220 81010096.pdfHexagonalThreaded Bore0.2500None#6-320.63Aluminum AlloyN/A Call Us
A 9A43-E63224 81010096.pdfHexagonalThreaded Bore0.2500None#6-320.75Aluminum AlloyN/A Call Us
A 9A43-E63228 81010096.pdfHexagonalThreaded Bore0.2500None#6-320.88Aluminum AlloyN/A Call Us
A 9A43-E63228A 81010096.pdfHexagonalThreaded Bore0.3750None#6-320.88Aluminum AlloyN/A Call Us
A 9A43-E63232 81010096.pdfHexagonalThreaded Bore0.2500None#6-321Aluminum AlloyN/A Call Us
A 9A43-E63232A 81010096.pdfHexagonalThreaded Bore0.3750None#6-321Aluminum AlloyN/A Call Us
A 9A43-E83212 81010096.pdfHexagonalThreaded Bore0.2500None#8-320.38Aluminum AlloyN/A Call Us
A 9A43-E83212A 81010096.pdfHexagonalThreaded Bore0.3750None#8-320.38Aluminum AlloyN/A Call Us
A 9A43-E83216 81010096.pdfHexagonalThreaded Bore0.2500None#8-320.5Aluminum AlloyN/A Call Us
A 9A43-E83216A 81010096.pdfHexagonalThreaded Bore0.3750None#8-320.5Aluminum AlloyN/A Call Us
Page

Items 1-25 of 132

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team