Socket Head Shoulder Screws

Page

Items 1-25 of 175

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFDrive TypeHead Diameter (D)MaterialShoulder Dia. (D₁)Shoulder Length (L)Socket Depth (l₁)Thread Length (L)Thread Size (#)StockPriceQtyAdd to Cart
A 9C25M0505 80510005.pdfSocket12 mmCarbon Steel6 mm5 mm2.4 mm6 mmM5 X 0.8 Call Us
A 9C25M0506 80510005.pdfSocket12 mmCarbon Steel6 mm6 mm2.4 mm6 mmM5 X 0.8 Call Us
A 9C25M0608 80510005.pdfSocket14 mmCarbon Steel8 mm8 mm3.2 mm8 mmM6 X 1 Call Us
A 9C25M0610 80510005.pdfSocket14 mmCarbon Steel8 mm10 mm3.2 mm8 mmM6 X 1 128
A 9C25M0810 80510005.pdfSocket16 mmCarbon Steel10 mm10 mm4 mm10 mmM8 X 1.25 243
A 9C25M0812 80510005.pdfSocket16 mmCarbon Steel10 mm12 mm4 mm10 mmM8 X 1.25 Call Us
A 9C25M1012 80510005.pdfSocket20 mmCarbon Steel12 mm12 mm4.8 mm12 mmM10 X 1.5 Call Us
A 9C25M1016 80510005.pdfSocket20 mmCarbon Steel12 mm16 mm4.8 mm12 mmM10 X 1.5 70
A 9C25ML0510 80510005.pdfSocket10 mmCarbon Steel6 mm10 mm2 mm9.5 mmM5 X 0.8 48
A 9C25ML0512 80510005.pdfSocket10 mmCarbon Steel6 mm12 mm2 mm9.5 mmM5 X 0.8 10
A 9C25ML0516 80510005.pdfSocket10 mmCarbon Steel6 mm16 mm2 mm9.5 mmM5 X 0.8 Call Us
A 9C25ML0520 80510005.pdfSocket10 mmCarbon Steel6 mm20 mm2 mm9.5 mmM5 X 0.8 30
A 9C25ML0525 80510005.pdfSocket10 mmCarbon Steel6 mm25 mm2 mm9.5 mmM5 X 0.8 Call Us
A 9C25ML0530 80510005.pdfSocket10 mmCarbon Steel6 mm30 mm2 mm9.5 mmM5 X 0.8 119
A 9C25ML0540 80510005.pdfSocket10 mmCarbon Steel6 mm40 mm2 mm9.5 mmM5 X 0.8 Call Us
A 9C25ML0612 80510005.pdfSocket13 mmCarbon Steel8 mm12 mm2.4 mm11 mmM6 X 1 Call Us
A 9C25ML0616 80510005.pdfSocket13 mmCarbon Steel8 mm16 mm2.4 mm11 mmM6 X 1 Call Us
A 9C25ML0620 80510005.pdfSocket13 mmCarbon Steel8 mm20 mm2.4 mm11 mmM6 X 1 Call Us
A 9C25ML0625 80510005.pdfSocket13 mmCarbon Steel8 mm25 mm2.4 mm11 mmM6 X 1 20
A 9C25ML0630 80510005.pdfSocket13 mmCarbon Steel8 mm30 mm2.4 mm11 mmM6 X 1 5
A 9C25ML0640 80510005.pdfSocket13 mmCarbon Steel8 mm40 mm2.4 mm11 mmM6 X 1 Call Us
A 9C25ML0650 80510005.pdfSocket13 mmCarbon Steel8 mm50 mm2.4 mm11 mmM6 X 1 Call Us
A 9C25ML0816 80510005.pdfSocket16 mmCarbon Steel10 mm16 mm3.3 mm13 mmM8 X 1.25 Call Us
A 9C25ML0820 80510005.pdfSocket16 mmCarbon Steel10 mm20 mm3.3 mm13 mmM8 X 1.25 Call Us
A 9C25ML0825 80510005.pdfSocket16 mmCarbon Steel10 mm25 mm3.3 mm13 mmM8 X 1.25 23
Page

Items 1-25 of 175

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team