Slotted Head Shoulder Screws

Items 101-125 of 161

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFHead Diameter (D)Head TypeHeight Of Head (H)MaterialShoulder Dia. (d₁)Shoulder Length (L)Thread ClassThread Length (L)Thread Size (#)UnitsStockPriceQtyAdd to Cart
MD0923MCO05X004 80510007.pdf11Shallow2.7Carbon Steel74DIN 9237M5 X 0.8Metric 1.7
MD0923MCO05X005 80510007.pdf11Shallow2.7Carbon Steel75DIN 9237M5 X 0.8Metric 2.9
MD0923MCO05X006 80510007.pdf11Shallow2.7Carbon Steel76DIN 9237M5 X 0.8Metric Call Us
MD0923MCO05X008 80510007.pdf11Shallow2.7Carbon Steel78DIN 9237M5 X 0.8Metric Call Us
MD0923MCO05X010 80510007.pdf11Shallow2.7Carbon Steel710DIN 9237M5 X 0.8Metric Call Us
MD0923MCO05X012 80510007.pdf11Shallow2.7Carbon Steel712DIN 9237M5 X 0.8Metric Call Us
MD0923MCO05X016 80510007.pdf11Shallow2.7Carbon Steel716DIN 9237M5 X 0.8Metric Call Us
MD0923MCO06X003 80510007.pdf13Shallow3.1Carbon Steel83DIN 9238M6 X 1Metric Call Us
MD0923MCO06X004 80510007.pdf13Shallow3.1Carbon Steel84DIN 9238M6 X 1Metric Call Us
MD0923MCO06X005 80510007.pdf13Shallow3.1Carbon Steel85DIN 9238M6 X 1Metric 5.9
MD0923MCO06X006 80510007.pdf13Shallow3.1Carbon Steel86DIN 9238M6 X 1Metric 2.16
MD0923MCO06X008 80510007.pdf13Shallow3.1Carbon Steel88DIN 9238M6 X 1Metric 3.99
MD0923MCO06X010 80510007.pdf13Shallow3.1Carbon Steel810DIN 9238M6 X 1Metric Call Us
MD0923MCO06X012 80510007.pdf13Shallow3.1Carbon Steel812DIN 9238M6 X 1Metric Call Us
MD0923MCO06X016 80510007.pdf13Shallow3.1Carbon Steel816DIN 9238M6 X 1Metric Call Us
MD0923MCO06X020 80510007.pdf13Shallow3.1Carbon Steel820DIN 9238M6 X 1Metric Call Us
S7092Y-G42-0404 79010005.pdf0.25 InchRound0.125 Inch303 Stainless Steel 0.1265 InchUNC-3A #4-40  33
S7092Y-G42-0406 79010005.pdf0.25 InchRound0.125 Inch303 Stainless Steel 0.189 InchUNC-3A #4-40  Call Us
S7092Y-G42-0408 79010005.pdf0.25 InchRound0.125 Inch303 Stainless Steel 0.2515 InchUNC-3A #4-40  54
S7092Y-G42-0410 79010005.pdf0.25 InchRound0.125 Inch303 Stainless Steel 0.314 InchUNC-3A #4-40  Call Us
S7092Y-G42-0412 79010005.pdf0.25 InchRound0.125 Inch303 Stainless Steel 0.3765 InchUNC-3A #4-40  Call Us
S7094Y-G42-0604 79010005.pdf0.313 InchRound0.156 Inch303 Stainless Steel 0.1265 InchUNC-3A #8-32  Call Us
S7094Y-G42-0606 79010005.pdf0.313 InchRound0.156 Inch303 Stainless Steel 0.189 InchUNC-3A #8-32  9
S7094Y-G42-0608 79010005.pdf0.313 InchRound0.156 Inch303 Stainless Steel 0.2515 InchUNC-3A #8-32  247
S7094Y-G42-0610 79010005.pdf0.313 InchRound0.156 Inch303 Stainless Steel 0.314 InchUNC-3A #8-32  247

Items 101-125 of 161

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team