Slotted Head Shoulder Screws

Items 26-50 of 161

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFDrive TypeHead Diameter (D)Head TypeHeight Of Head (H)MaterialShoulder Dia. (E)Shoulder Length (L)Thread ClassThread Length (S)Thread Size (#)StockPriceQtyAdd to Cart
A 9X15-0632 79010006.pdfSlotted0.3125 InchRound0.15625 Inch303 Stainless Steel0.187 Inch1 InchCommercial0.1875 Inch#8-32 Call Us
A 9X15-0640 79010006.pdfSlotted0.3125 InchRound0.15625 Inch303 Stainless Steel0.187 Inch1.25 InchCommercial0.1875 Inch#8-32 Call Us
A 9X15-0648 79010006.pdfSlotted0.3125 InchRound0.15625 Inch303 Stainless Steel0.187 Inch1.5 InchCommercial0.1875 Inch#8-32 236
A 9X15-0804 79010006.pdfSlotted0.375 InchRound0.1875 Inch303 Stainless Steel0.249 Inch0.125 InchCommercial0.25 Inch#10-32 200
A 9X15-0806 79010006.pdfSlotted0.375 InchRound0.1875 Inch303 Stainless Steel0.249 Inch0.188 InchCommercial0.25 Inch#10-32 70
A 9X15-0808 79010006.pdfSlotted0.375 InchRound0.1875 Inch303 Stainless Steel0.249 Inch0.25 InchCommercial0.25 Inch#10-32 150
A 9X15-0810 79010006.pdfSlotted0.375 InchRound0.1875 Inch303 Stainless Steel0.249 Inch0.313 InchCommercial0.25 Inch#10-32 Call Us
A 9X15-0812 79010006.pdfSlotted0.375 InchRound0.1875 Inch303 Stainless Steel0.249 Inch0.375 InchCommercial0.25 Inch#10-32 Call Us
A 9X15-0816 79010006.pdfSlotted0.375 InchRound0.1875 Inch303 Stainless Steel0.249 Inch0.5 InchCommercial0.25 Inch#10-32 456
A 9X15-0820 79010006.pdfSlotted0.375 InchRound0.1875 Inch303 Stainless Steel0.249 Inch0.625 InchCommercial0.25 Inch#10-32 416
A 9X15-0824 79010006.pdfSlotted0.375 InchRound0.1875 Inch303 Stainless Steel0.249 Inch0.75 InchCommercial0.25 Inch#10-32 15
A 9X15-0832 79010006.pdfSlotted0.375 InchRound0.1875 Inch303 Stainless Steel0.249 Inch1 InchCommercial0.25 Inch#10-32 1238
A 9X15-0840 79010006.pdfSlotted0.375 InchRound0.1875 Inch303 Stainless Steel0.249 Inch1.25 InchCommercial0.25 Inch#10-32 Call Us
A 9X15-0848 79010006.pdfSlotted0.375 InchRound0.1875 Inch303 Stainless Steel0.249 Inch1.5 InchCommercial0.25 Inch#10-32 116
A 9X15M0304 80510006.pdf 6Standard3303 Stainless Steel 4Commercial M3 X 0.5 94
A 9X15M0305 80510006.pdf 6Standard3303 Stainless Steel 5Commercial M3 X 0.5 536
A 9X15M0306 80510006.pdf 6Standard3303 Stainless Steel 6Commercial M3 X 0.5 426
A 9X15M0308 80510006.pdf 6Standard3303 Stainless Steel 8Commercial M3 X 0.5 97
A 9X15M0310 80510006.pdf 6Standard3303 Stainless Steel 10Commercial M3 X 0.5 1628
A 9X15M0404 80510006.pdf 8Standard4303 Stainless Steel 4Commercial M4 X 0.7 152
A 9X15M0405 80510006.pdf 8Standard4303 Stainless Steel 5Commercial M4 X 0.7 Call Us
A 9X15M0406 80510006.pdf 8Standard4303 Stainless Steel 6Commercial M4 X 0.7 10
A 9X15M0408 80510006.pdf 8Standard4303 Stainless Steel 8Commercial M4 X 0.7 Call Us
A 9X15M0410 80510006.pdf 8Standard4303 Stainless Steel 10Commercial M4 X 0.7 Call Us
A 9X15M0412 80510006.pdf 8Standard4303 Stainless Steel 12Commercial M4 X 0.7 152

Items 26-50 of 161

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team