Choose a Category

Slotted Head Shoulder Screws

SHALLOW HEAD

MATERIAL:
303 Stainless Steel

Page

Items 1-25 of 161

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFDrive TypeHead Diameter (D)Head TypeHeight Of Head (H)Shoulder Dia. (E)Shoulder Length (L)Thread ClassThread Length (S)Thread Size (#)StockPriceQtyAdd to Cart
A 7Y 5-CF1 79010007a.pdfSlotted0.1875 InchShallow Head0.0625 Inch0.0935 Inch0.13 InchCommercial0.2182143 Inch#2-56 232
A 7Y 5-CF2 79010007a.pdfSlotted0.1875 InchShallow Head0.0625 Inch0.1248 Inch0.099 InchCommercial0.254125 Inch#4-40 401
A 7Y 5-CF3 79010007a.pdfSlotted0.21875 InchShallow Head0.0625 Inch0.0935 Inch0.13 InchCommercial0.2182143 Inch#2-56 274
A 7Y 5-CF4 79010007a.pdfSlotted0.25 InchShallow Head0.0625 Inch0.1248 Inch0.146 InchCommercial0.28525 Inch#4-40 369
A 7Y 5-CF5 79010007a.pdfSlotted0.3125 InchShallow Head0.0625 Inch0.1873 Inch0.186 InchCommercial0.392125 Inch#8-32 196
A 7Y 5-CF6 79010007a.pdfSlotted0.375 InchShallow Head0.0625 Inch0.2498 Inch0.186 InchCommercial0.47025 Inch#10-32 31
A 7Y 5-CF7 79010007a.pdfSlotted0.5625 InchShallow Head0.0625 Inch0.3748 Inch0.27 InchCommercial0.608125 Inch1/4-20 72
A 7Y 5MCF1 80510008.pdf 5Shallow1.5 3.75Commercial M2 X 0.4 64
A 7Y 5MCF2 80510008.pdf 6Shallow1.5 3.75Commercial M3 X 0.5 88
A 7Y 5MCF3 80510008.pdf 6Shallow1.5 4.75Commercial M3 X 0.5 47
A 7Y 5MCF4 80510008.pdf 8Shallow1.5 4.75Commercial M5 X 0.8 80
A 7Y 5MCF5 80510008.pdf 10Shallow1.5 4.75Commercial M6 X 1 153
A 9X15-0404 79010006.pdfSlotted0.25 InchRound0.125 Inch0.124 Inch0.125 InchCommercial0.15625 Inch#4-40 108
A 9X15-0406 79010006.pdfSlotted0.25 InchRound0.125 Inch0.124 Inch0.188 InchCommercial0.15625 Inch#4-40 Call Us
A 9X15-0408 79010006.pdfSlotted0.25 InchRound0.125 Inch0.124 Inch0.25 InchCommercial0.15625 Inch#4-40 433
A 9X15-0410 79010006.pdfSlotted0.25 InchRound0.125 Inch0.124 Inch0.313 InchCommercial0.15625 Inch#4-40 Call Us
A 9X15-0412 79010006.pdfSlotted0.25 InchRound0.125 Inch0.124 Inch0.375 InchCommercial0.15625 Inch#4-40 9
A 9X15-0604 79010006.pdfSlotted0.3125 InchRound0.15625 Inch0.187 Inch0.125 InchCommercial0.1875 Inch#8-32 13
A 9X15-0606 79010006.pdfSlotted0.3125 InchRound0.15625 Inch0.187 Inch0.188 InchCommercial0.1875 Inch#8-32 425
A 9X15-0608 79010006.pdfSlotted0.3125 InchRound0.15625 Inch0.187 Inch0.25 InchCommercial0.1875 Inch#8-32 118
A 9X15-0610 79010006.pdfSlotted0.3125 InchRound0.15625 Inch0.187 Inch0.313 InchCommercial0.1875 Inch#8-32 134
A 9X15-0612 79010006.pdfSlotted0.3125 InchRound0.15625 Inch0.187 Inch0.375 InchCommercial0.1875 Inch#8-32 10
A 9X15-0616 79010006.pdfSlotted0.3125 InchRound0.15625 Inch0.187 Inch0.5 InchCommercial0.1875 Inch#8-32 1
A 9X15-0620 79010006.pdfSlotted0.3125 InchRound0.15625 Inch0.187 Inch0.625 InchCommercial0.1875 Inch#8-32 1735
A 9X15-0624 79010006.pdfSlotted0.3125 InchRound0.15625 Inch0.187 Inch0.75 InchCommercial0.1875 Inch#8-32 160
Page

Items 1-25 of 161

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team