Phillips Head Shoulder Screws

23 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFHead Diameter (D)Height Of Head (H)MaterialPhillips SizeShoulder Dia. (D₁)Shoulder Length (L)Thread Length (L)Thread Size (#)StockPriceQtyAdd to Cart
S706Y3M3005 80510003.pdf6 mm3 mm303 Stainless Steel13.987 mm5.013 mm4 mmM3 X 0.5 97
S706Y3M3006 80510003.pdf6 mm3 mm303 Stainless Steel13.987 mm6.013 mm4 mmM3 X 0.5 Call Us
S706Y3M3008 80510003.pdf6 mm3 mm303 Stainless Steel13.987 mm8.013 mm4 mmM3 X 0.5 130
S706Y3M3010 80510003.pdf6 mm3 mm303 Stainless Steel13.987 mm10.013 mm4 mmM3 X 0.5 Call Us
S706Y3M4008 80510003.pdf8 mm4 mm303 Stainless Steel24.987 mm8.013 mm5 mmM4 X 0.7 65
S706Y3M4010 80510003.pdf8 mm4 mm303 Stainless Steel24.987 mm10.013 mm5 mmM4 X 0.7 Call Us
S706Y3M4012 80510003.pdf8 mm4 mm303 Stainless Steel24.987 mm12.013 mm5 mmM4 X 0.7 167
S706Y3M4016 80510003.pdf8 mm4 mm303 Stainless Steel24.987 mm16.013 mm5 mmM4 X 0.7 Call Us
S706Y3M4020 80510003.pdf8 mm4 mm303 Stainless Steel24.987 mm20.013 mm5 mmM4 X 0.7 25
S706Y3M4025 80510003.pdf8 mm4 mm303 Stainless Steel24.987 mm25.013 mm5 mmM4 X 0.7 Call Us
S706Y3M4030 80510003.pdf8 mm4 mm303 Stainless Steel24.987 mm30.013 mm5 mmM4 X 0.7 Call Us
S706Y3M5010 80510003.pdf10 mm5 mm303 Stainless Steel25.987 mm10.013 mm6 mmM4 X 0.7 Call Us
S706Y3M5014 80510003.pdf10 mm5 mm303 Stainless Steel25.987 mm14.013 mm6 mmM5 X 0.8 Call Us
S706Y3M5020 80510003.pdf10 mm5 mm303 Stainless Steel25.987 mm20.013 mm6 mmM5 X 0.8 Call Us
S706Y3M5030 80510003.pdf10 mm5 mm303 Stainless Steel25.987 mm30.013 mm6 mmM5 X 0.8 Call Us
S706Y3M6010 80510003.pdf12 mm6 mm303 Stainless Steel39.987 mm10.013 mm11 mmM6 x 1.0 Call Us
S706Y3M6012 80510003.pdf12 mm6 mm303 Stainless Steel37.987 mm12.013 mm11 mmM6 x 1.0 Call Us
S706Y3M6016 80510003.pdf12 mm6 mm303 Stainless Steel39.987 mm16.013 mm11 mmM6 x 1.0 Call Us
S706Y3M6020 80510003.pdf12 mm6 mm303 Stainless Steel37.987 mm20.013 mm11 mmM6 x 1.0 Call Us
S706Y3M8012 80510003.pdf14 mm7 mm303 Stainless Steel49.987 mm12.013 mm12 mmM8 X 1.25 Call Us
S706Y3M8015 80510003.pdf14 mm7 mm303 Stainless Steel49.987 mm15.013 mm12 mmM8 X 1.25 Call Us
S706Y3MA020 80510003.pdf20 mm8 mm303 Stainless Steel411.987 mm20.013 mm16 mmM10 X 1.5 Call Us
S706Y3MA025 80510003.pdf20 mm8 mm303 Stainless Steel411.987 mm25.013 mm16 mmM10 X 1.5 Call Us

23 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team