Rolling Ball Tip Set Screws

Page

Items 1-25 of 60

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBall Dia. (D)Ball MaterialBody MaterialDrive TypeFinishHex Size (S)MassOverall Length (L)Thread Size (#)StockPriceQtyAdd to Cart
S705CBM0305 80510019.pdf1.5 mmCarbon Steel, HRC 55…60Carbon SteelHexBlack Oxide1.5 mm0.3 g5.2 mmM3 54
S705CBM0310 80510019.pdf1.5 mmCarbon Steel, HRC 55…60Carbon SteelHexBlack Oxide1.5 mm0.6 g10.2 mmM3 4
S705CBM0407 80510019.pdf2.5 mmCarbon Steel, HRC 55…60Carbon SteelHexBlack Oxide2 mm0.4 g6.5 mmM4 Call Us
S705CBM0411 80510019.pdf2.5 mmCarbon Steel, HRC 55…60Carbon SteelHexBlack Oxide2 mm0.7 g10.5 mmM4 Call Us
S705CBM0417 80510019.pdf2.5 mmCarbon Steel, HRC 55…60Carbon SteelHexBlack Oxide2 mm1 g16.5 mmM4 Call Us
S705CBM0509 80510019.pdf3 mmCarbon Steel, HRC 55…60Carbon SteelHexBlack Oxide2.5 mm0.8 g8.6 mmM5 6
S705CBM0513 80510019.pdf3 mmCarbon Steel, HRC 55…60Carbon SteelHexBlack Oxide2.5 mm1.3 g12.6 mmM5 Call Us
S705CBM0521 80510019.pdf3 mmCarbon Steel, HRC 55…60Carbon SteelHexBlack Oxide2.5 mm2.3 g20.6 mmM5 18
S705CBM0611 80510019.pdf4 mmCarbon Steel, HRC 55…60Carbon SteelHexBlack Oxide3 mm1.5 g10.8 mmM6 Call Us
S705CBM0617 80510019.pdf4 mmCarbon Steel, HRC 55…60Carbon SteelHexBlack Oxide3 mm2.5 g16.8 mmM6 Call Us
S705CBM0621 80510019.pdf4 mmCarbon Steel, HRC 55…60Carbon SteelHexBlack Oxide3 mm3.4 g20.8 mmM6 Call Us
S705CBM0626 80510019.pdf4 mmCarbon Steel, HRC 55…60Carbon SteelHexBlack Oxide3 mm4 g25.8 mmM6 Call Us
S705CBM0811 80510019.pdf5.5 mmCarbon Steel, HRC 55…60Carbon SteelHexBlack Oxide4 mm2.5 g11.2 mmM8 2
S705CBM0813 80510019.pdf5.5 mmCarbon Steel, HRC 55…60Carbon SteelHexBlack Oxide4 mm3.2 g13.2 mmM8 Call Us
S705CBM0821 80510019.pdf5.5 mmCarbon Steel, HRC 55…60Carbon SteelHexBlack Oxide4 mm5.7 g21.2 mmM8 17
S705CBM0826 80510019.pdf5.5 mmCarbon Steel, HRC 55…60Carbon SteelHexBlack Oxide4 mm7.7 g26.2 mmM8 Call Us
S705CBM0831 80510019.pdf5.5 mmCarbon Steel, HRC 55…60Carbon SteelHexBlack Oxide4 mm9 g31.2 mmM8 Call Us
S705CBM1014 80510019.pdf7 mmCarbon Steel, HRC 55…60Carbon SteelHexBlack Oxide5 mm5 g13.7 mmM10 Call Us
S705CBM1018 80510019.pdf7 mmCarbon Steel, HRC 55…60Carbon SteelHexBlack Oxide5 mm7 g17.7 mmM10 Call Us
S705CBM1022 80510019.pdf7 mmCarbon Steel, HRC 55…60Carbon SteelHexBlack Oxide5 mm9.5 g21.7 mmM10 Call Us
S705CBM1027 80510019.pdf7 mmCarbon Steel, HRC 55…60Carbon SteelHexBlack Oxide5 mm11 g26.7 mmM10 17
S705CBM1037 80510019.pdf7 mmCarbon Steel, HRC 55…60Carbon SteelHexBlack Oxide5 mm16 g36.7 mmM10 11
S705CBM1218 80510019.pdf8.5 mmCarbon Steel, HRC 55…60Carbon SteelHexBlack Oxide6 mm10 g18 mmM12 7
S705CBM1222 80510019.pdf8.5 mmCarbon Steel, HRC 55…60Carbon SteelHexBlack Oxide6 mm12.5 g22 mmM12 Call Us
S705CBM1232 80510019.pdf8.5 mmCarbon Steel, HRC 55…60Carbon SteelHexBlack Oxide6 mm20 g32 mmM12 Call Us
Page

Items 1-25 of 60

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team