Choose a Category

Flat Ball Tip Set Screws

CAN ACCOMMODATE TILTED SURFACES 

MATERIAL / FINISH:
Body - Carbon Steel, Black Oxide Finish;
304 Stainless Steel
Ball - Carbon Steel, HRC 56...60;
440C Stainless Steel, HRC 55...60

Page

Items 1-25 of 56

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBall Dia. (D)Ball MaterialBody MaterialDrive TypeFinishHex Size (S)MassOverall Length (L)Thread Size (#)StockPriceQtyAdd to Cart
S705CFM0406 80510021.pdf2.5 mmCarbon steel HRC 55-60Carbon SteelHexBlack Oxide2 mm0.4 g6 mmM4 94
S705CFM0410 80510021.pdf2.5 mmCarbon steel HRC 55-60Carbon SteelHexBlack Oxide2 mm0.7 g10 mmM4 3
S705CFM0416 80510021.pdf2.5 mmCarbon steel HRC 55-60Carbon SteelHexBlack Oxide2 mm1 g16 mmM4 Call Us
S705CFM0508 80510021.pdf3 mmCarbon steel HRC 55-60Carbon SteelHexBlack Oxide2.5 mm0.8 g8 mmM5 30
S705CFM0512 80510021.pdf3 mmCarbon steel HRC 55-60Carbon SteelHexBlack Oxide2.5 mm1.3 g12 mmM5 Call Us
S705CFM0520 80510021.pdf3 mmCarbon steel HRC 55-60Carbon SteelHexBlack Oxide2.5 mm2.3 g20 mmM5 30
S705CFM0610 80510021.pdf4 mmCarbon steel HRC 55-60Carbon SteelHexBlack Oxide3 mm1.5 g10 mmM6 19
S705CFM0616 80510021.pdf4 mmCarbon steel HRC 55-60Carbon SteelHexBlack Oxide3 mm2.5 g16 mmM6 Call Us
S705CFM0620 80510021.pdf4 mmCarbon steel HRC 55-60Carbon SteelHexBlack Oxide3 mm3.4 g20 mmM6 Call Us
S705CFM0625 80510021.pdf4 mmCarbon steel HRC 55-60Carbon SteelHexBlack Oxide3 mm4 g25 mmM6 Call Us
S705CFM0810 80510021.pdf5.5 mmCarbon steel HRC 55-60Carbon SteelHexBlack Oxide4 mm2.5 g10 mmM8 Call Us
S705CFM0812 80510021.pdf5.5 mmCarbon steel HRC 55-60Carbon SteelHexBlack Oxide4 mm3.2 g12 mmM8 Call Us
S705CFM0820 80510021.pdf5.5 mmCarbon steel HRC 55-60Carbon SteelHexBlack Oxide4 mm5.7 g20 mmM8 Call Us
S705CFM0825 80510021.pdf5.5 mmCarbon steel HRC 55-60Carbon SteelHexBlack Oxide4 mm7.7 g25 mmM8 Call Us
S705CFM0830 80510021.pdf5.5 mmCarbon steel HRC 55-60Carbon SteelHexBlack Oxide4 mm9 g30 mmM8 Call Us
S705CFM1012 80510021.pdf7 mmCarbon steel HRC 55-60Carbon SteelHexBlack Oxide5 mm5 g12 mmM10 Call Us
S705CFM1016 80510021.pdf7 mmCarbon steel HRC 55-60Carbon SteelHexBlack Oxide5 mm7 g16 mmM10 Call Us
S705CFM1020 80510021.pdf7 mmCarbon steel HRC 55-60Carbon SteelHexBlack Oxide5 mm9.5 g20 mmM10 Call Us
S705CFM1025 80510021.pdf7 mmCarbon steel HRC 55-60Carbon SteelHexBlack Oxide5 mm11 g25 mmM10 Call Us
S705CFM1035 80510021.pdf7 mmCarbon steel HRC 55-60Carbon SteelHexBlack Oxide5 mm16 g35 mmM10 Call Us
S705CFM1216 80510021.pdf8.5 mmCarbon steel HRC 55-60Carbon SteelHexBlack Oxide6 mm10 g16 mmM12 Call Us
S705CFM1220 80510021.pdf8.5 mmCarbon steel HRC 55-60Carbon SteelHexBlack Oxide6 mm12.5 g20 mmM12 Call Us
S705CFM1230 80510021.pdf8.5 mmCarbon steel HRC 55-60Carbon SteelHexBlack Oxide6 mm20 g30 mmM12 Call Us
S705CFM1240 80510021.pdf8.5 mmCarbon steel HRC 55-60Carbon SteelHexBlack Oxide6 mm28 g40 mmM12 Call Us
S705CFM1620 80510021.pdf12 mmCarbon steel HRC 55-60Carbon SteelHexBlack Oxide8 mm22 g20 mmM16 Call Us
Page

Items 1-25 of 56

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team