Choose a Category

Set Screws, Metal

CUP POINT

MATERIAL:
Steel, Black Oxide
Stainless Steel

SPECIFICATION:
Priced Per 100 Pieces

Items 101-125 of 207

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFDrive TypeFinishMaterialOverall Length (L)Thread Size (#)Tip ConfigurationStockPriceQtyAdd to Cart
A 9X17-252024 81010028.pdfSocketNoneStainless Steel0.751/4-20Cup Point 24
A 9X17-311824 81010028.pdfSocketNoneStainless Steel0.755/16-18Cup Point 4.7
A 9X17-311828 81010028.pdfSocketNoneStainless Steel0.8755/16-18Cup Point Call Us
A 9X93-SL025610 81010031.pdfSlottedNoneStainless Steel0.156#2-56Nylon Call Us
A 9X93-SL044010 81010031.pdfSlottedNoneStainless Steel0.156#4-40Nylon 145
A 9X93-SL063210 81010031.pdfSlottedNoneStainless Steel0.156#6-32Nylon Call Us
A 9X93-SL083215 81010031.pdfSlottedNoneStainless Steel0.234#8-32Nylon 43
A 9X93-SL102415 81010031.pdfSlottedNoneStainless Steel0.234#10-24Nylon Call Us
A 9X93-SL103215 81010031.pdfSlottedNoneStainless Steel0.234#10-32Nylon Call Us
A 9X93-SL252020 81010031.pdfSlottedNoneStainless Steel0.3131/4-20Nylon Call Us
A 9X93-SO025610 81010031.pdfSocketNoneStainless Steel0.156#2-56Nylon 590
A 9X93-SO044010 81010031.pdfSocketNoneStainless Steel0.156#4-40Nylon Call Us
A 9X93-SO063210 81010031.pdfSocketNoneStainless Steel0.156#6-32Nylon 85
A 9X93-SO063218 81010031.pdfSocketNoneStainless Steel0.281#6-32Nylon 1566
A 9X93-SO083215 81010031.pdfSocketNoneStainless Steel0.234#8-32Nylon Call Us
A 9X93-SO083227 81010031.pdfSocketNoneStainless Steel0.422#8-32Nylon 51
A 9X93-SO102427 81010031.pdfSocketNoneStainless Steel0.422#10-24Nylon 150
A 9X93-SO103215 81010031.pdfSocketNoneStainless Steel0.234#10-32Nylon 141
A 9X93-SO103227 81010031.pdfSocketNoneStainless Steel0.422#10-32Nylon 1968
A 9X93-SO252020 81010031.pdfSocketNoneStainless Steel0.3131/4-20Nylon Call Us
A 9X93-SO252028 81010031.pdfSocketNoneStainless Steel0.4381/4-20Nylon Call Us
A 9X93MSL030050 80510023.pdfSlottedNoneStainless Steel5M3 X .5  19
A 9X93MSL050110 80510023.pdfSlottedNoneStainless Steel11M5 X .8  Call Us
A 9X93MSL060075 80510023.pdfSlottedNoneStainless Steel7.5M6 X 1  Call Us
A 9X93MSO020040 80510023.pdfSocketNoneStainless Steel3M2 X .4  398

Items 101-125 of 207

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team