Choose a Category

Machine Screws, Stainless Steel

DIN 84 

MATERIAL:
304 Stainless Steel
Stainless Steel

SPECIFICATION:
Priced Per 100 Pieces

Page

Items 1-25 of 124

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFDrive TypeHead TypeMaterialThread ClassThread Length (mm)Thread Size (#)StockPriceQtyAdd to Cart
MD0084MXO016X004 80510011.pdfSlottedFillister304 Stainless SteelDIN 844M1.6 X 0.35 30.9
MD0084MXO016X006 80510011.pdfSlottedFillister304 Stainless SteelDIN 846M1.6 X 0.35 27.7
MD0084MXO020X003 80510011.pdfSlottedFillister304 Stainless SteelDIN 843M2 X 0.4 16.79
MD0084MXO020X004 80510011.pdfSlottedFillister304 Stainless SteelDIN 844M2 X 0.4 19.2
MD0084MXO020X005 80510011.pdfSlottedFillister304 Stainless SteelDIN 845M2 X 0.4 Call Us
MD0084MXO020X006 80510011.pdfSlottedFillister304 Stainless SteelDIN 846M2 X 0.4 45.5
MD0084MXO020X008 80510011.pdfSlottedFillister304 Stainless SteelDIN 848M2 X 0.4 9
MD0084MXO020X010 80510011.pdfSlottedFillister304 Stainless SteelDIN 8410M2 X 0.4 Call Us
MD0084MXO020X016 80510011.pdfSlottedFillister304 Stainless SteelDIN 8416M2 X 0.4 Call Us
MD0084MXO025X005 80510011.pdfSlottedFillister304 Stainless SteelDIN 845M2.5 X 0.45 Call Us
MD0084MXO025X006 80510011.pdfSlottedFillister304 Stainless SteelDIN 846M2.5 X 0.45 11
MD0084MXO025X008 80510011.pdfSlottedFillister304 Stainless SteelDIN 848M2.5 X 0.45 1.3
MD0084MXO025X010 80510011.pdfSlottedFillister304 Stainless SteelDIN 8410M2.5 X 0.45 11.6
MD0084MXO025X012 80510011.pdfSlottedFillister304 Stainless SteelDIN 8412M2.5 X 0.45 0.04
MD0084MXO025X016 80510011.pdfSlottedFillister304 Stainless SteelDIN 8416M2.5 X 0.45 0.8
MD0084MXO025X020 80510011.pdfSlottedFillister304 Stainless SteelDIN 8420M2.5 X 0.45 Call Us
MD0084MXO030X005 80510011.pdfSlottedFillister304 Stainless SteelDIN 845M3 X 0.5 Call Us
MD0084MXO030X006 80510011.pdfSlottedFillister304 Stainless SteelDIN 846M3 X 0.5 Call Us
MD0084MXO030X008 80510011.pdfSlottedFillister304 Stainless SteelDIN 848M3 X 0.5 Call Us
MD0084MXO030X010 80510011.pdfSlottedFillister304 Stainless SteelDIN 8410M3 X 0.5 2.54
MD0084MXO030X012 80510011.pdfSlottedFillister304 Stainless SteelDIN 8412M3 X 0.5 Call Us
MD0084MXO030X020 80510011.pdfSlottedFillister304 Stainless SteelDIN 8420M3 X 0.5 24
MD0084MXO030X025 80510011.pdfSlottedFillister304 Stainless SteelDIN 8425M3 X 0.5 Call Us
MD0084MXO035X008 80510011.pdfSlottedFillister304 Stainless SteelDIN 848M3.5 X 0.6 Call Us
MD0084MXO035X012 80510011.pdfSlottedFillister304 Stainless SteelDIN 8412M3.5 X 0.6 Call Us
Page

Items 1-25 of 124

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team