Large-Head Shallow Screws, Slotted

16 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFHead Diameter (D)Head TypeMaterialSlot Depth (l)Thread ClassThread Length (L)Thread Size (#)Width Of Head (H)Width Of Slots (s)StockPriceQtyAdd to Cart
MD0921MCO03X005 78010007.pdf8 mmLarge Shallow HeadCarbon Steel0.9DIN 9215 mmM3 X 0.51.80.8 Call Us
MD0921MCO03X006 78010007.pdf8 mmLarge Shallow HeadCarbon Steel0.9DIN 9216 mmM3 X 0.51.80.8 Call Us
MD0921MCO03X008 78010007.pdf8 mmLarge Shallow HeadCarbon Steel0.9DIN 9218 mmM3 X 0.51.80.8 3.17
MD0921MCO03X010 78010007.pdf8 mmLarge Shallow HeadCarbon Steel0.9DIN 92110 mmM3 X 0.51.80.8 Call Us
MD0921MCO04X005 78010007.pdf12 mmLarge Shallow HeadCarbon Steel1.2DIN 9215 mmM4 X 0.72.41 Call Us
MD0921MCO04X006 78010007.pdf12 mmLarge Shallow HeadCarbon Steel1.2DIN 9216 mmM4 X 0.72.41 Call Us
MD0921MCO04X008 78010007.pdf12 mmLarge Shallow HeadCarbon Steel1.2DIN 9218 mmM4 X 0.72.41 14.9
MD0921MCO04X010 78010007.pdf12 mmLarge Shallow HeadCarbon Steel1.2DIN 92110 mmM4 X 0.72.41 Call Us
MD0921MCO04X012 78010007.pdf12 mmLarge Shallow HeadCarbon Steel1.2DIN 92112 mmM4 X 0.72.41 Call Us
MD0921MCO05X008 78010007.pdf16 mmLarge Shallow HeadCarbon Steel1.3DIN 9218 mmM5 X 0.82.71.2 Call Us
MD0921MCO05X010 78010007.pdf16 mmLarge Shallow HeadCarbon Steel1.3DIN 92110 mmM5 X 0.82.71.2 Call Us
MD0921MCO05X012 78010007.pdf16 mmLarge Shallow HeadCarbon Steel1.3DIN 92112 mmM5 X 0.82.71.2 Call Us
MD0921MCO05X016 78010007.pdf16 mmLarge Shallow HeadCarbon Steel1.3DIN 92116 mmM5 X 0.82.71.2 Call Us
MD0921MCO06X010 78010007.pdf20 mmLarge Shallow HeadCarbon Steel1.5DIN 92110 mmM6 X 13.11.6 Call Us
MD0921MCO06X012 78010007.pdf20 mmLarge Shallow HeadCarbon Steel1.5DIN 92112 mmM6 X 13.11.6 Call Us
MD0921MCO06X016 78010007.pdf20 mmLarge Shallow HeadCarbon Steel1.5DIN 92116 mmM6 X 13.11.6 Call Us

16 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team