External Retaining Rings

Page

Items 1-25 of 86

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFFinishFree RingGroove Dia. (D)Groove Width (W)MaterialMax.groove Thrust (lbs)Max.ring Thrust (LBS)Ring ClearanceRing Thickness (T)Shaft Dia. (G)StockPriceQtyAdd to Cart
A 9Q27-012 81010065.pdfOIL DIPPED0.112 I.D.0.1170.012Beryllium Copper35 lbs112 LBS0.220.010.125 Call Us
A 9Q27-015 81010065.pdfOIL DIPPED0.142 I.D.0.1460.012Beryllium Copper55 lbs132 LBS0.270.010.156 17
A 9Q27-018 81010065.pdfOIL DIPPED0.168 I.D.0.1750.018Beryllium Copper80 lbs244 LBS0.30.0150.188 26
A 9Q27-019 81010065.pdfOIL DIPPED0.179 I.D.0.1850.018Beryllium Copper85 lbs254 LBS0.320.0150.197 Call Us
A 9Q27-021 81010065.pdfOIL DIPPED0.196 I.D.0.2050.018Beryllium Copper110 lbs284 LBS0.330.0150.219 6.6
A 9Q27-023 81010065.pdfOIL DIPPED0.215 I.D.0.2220.018Beryllium Copper120 lbs315 LBS0.360.0150.236 8.31
A 9Q27-025 81010065.pdfOIL DIPPED0.225 I.D.0.230.029Carbon Spring Steel175 lbs569 LBS0.450.0250.25 31.04
A 9Q27-027 81010065.pdfOIL DIPPED0.25 I.D.0.2550.029Carbon Spring Steel195 lbs660 LBS0.480.0250.276 Call Us
A 9Q27-028 81010065.pdfOIL DIPPED0.256 I.D.0.2610.029Carbon Spring Steel200 lbs670 LBS0.490.0250.281 Call Us
A 9Q27-031 81010065.pdfOIL DIPPED0.281 I.D.0.290.029Carbon Spring Steel240 lbs751 LBS0.540.0250.312 41.25
A 9Q27-034 81010065.pdfOIL DIPPED0.309 I.D.0.3210.029Carbon Spring Steel265 lbs812 LBS0.570.0250.344 Call Us
A 9Q27-035 81010065.pdfOIL DIPPED0.32 I.D.0.330.029Carbon Spring Steel300 lbs832 LBS0.580.0250.354 Call Us
A 9Q27-037 81010065.pdfOIL DIPPED0.338 I.D.0.3520.029Carbon Spring Steel320 lbs883 LBS0.60.0250.375 4
A 9Q27-039 81010065.pdfOIL DIPPED0.354 I.D.0.3690.029Carbon Spring Steel335 lbs954 LBS0.620.0250.394 Call Us
A 9Q27-040 81010065.pdfOIL DIPPED0.366 I.D.0.3820.029Carbon Spring Steel350 lbs964 LBS0.630.0250.406 Call Us
A 9Q27-043 81010065.pdfOIL DIPPED0.395 I.D.0.4120.029Carbon Spring Steel400 lbs1035 LBS0.660.0250.438 6
A 9Q27-046 81010065.pdfOIL DIPPED0.428 I.D.0.4430.029Carbon Spring Steel450 lbs1117 LBS0.690.0250.469 2
A 9Q27-050 81010065.pdfOIL DIPPED0.461 I.D.0.4680.039Carbon Spring Steel550 lbs1675 LBS0.770.0350.5 2.54
A 9Q27-062 81010065.pdfOIL DIPPED0.579 I.D.0.5880.039Carbon Spring Steel800 lbs2091 LBS0.90.0350.625 4.82
A 9Q27-075 81010065.pdfOIL DIPPED0.693 I.D.0.7040.046Carbon Spring Steel1200 lbs3756 LBS1.090.0420.75 4.9
A 9Q27-087 81010065.pdfOIL DIPPED0.81 I.D.0.8210.046Carbon Spring Steel1650 lbs4365 LBS1.210.0420.875 6
A 9Q27-100 81010065.pdfOIL DIPPED0.925 I.D.0.940.046Carbon Spring Steel2100 lbs5024 LBS1.410.0421 5
A 9Q27-112 81010065.pdfOIL DIPPED1.041 I.D.1.0590.056Carbon Spring Steel2600 lbs6699 LBS1.550.051.125 Call Us
A 9Q27-125 81010065.pdfOIL DIPPED1.156 I.D.1.1760.056Carbon Spring Steel3250 lbs7460 LBS1.690.051.25 Call Us
A 9Q27-156 81010065.pdfOIL DIPPED1.446 I.D.1.4680.068Carbon Spring Steel5200 lbs11571 LBS2.10.0621.562 Call Us
Page

Items 1-25 of 86

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team