External Bowed Retaining Rings

10 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFEnd Play TakeupFinishFlattening Force (lbs)Groove Dia. (G)Groove Width (W)Material Thickness (Ring)MaterialOutside Dia. (Ring)Shaft Dia. (D)Width Of Ring (inch)StockPriceQtyAdd to Cart
S73KW2-131-12 79010054.pdf0.005 InchNone8 lbs0.095 Inch0.022 Inch0.01 InchStainless Steel (PH15-7)0.23 Inch0.125 inch0.025 Inch 34
S73KW2-131-18 79010054.pdf0.007 InchNone12 lbs0.147 Inch0.03 Inch0.015 InchStainless Steel (PH15-7)0.335 Inch0.188 inch0.033 Inch 2085
S73KW2-131-25 79010054.pdf0.01 InchNone35 lbs0.21 Inch0.047 Inch0.025 InchStainless Steel (PH15-7)0.527 Inch0.25 inch0.05 Inch 962
S73KW2-131-31 79010054.pdf0.01 InchNone30 lbs0.25 Inch0.047 Inch0.025 InchStainless Steel (PH15-7)0.5 Inch0.312 inch0.05 Inch 82
S73KW2-131-37 79010054.pdf0.01 InchNone55 lbs0.303 Inch0.06 Inch0.035 InchStainless Steel (PH15-7)0.66 Inch0.375 inch0.06 Inch 9
S73KW2-131-43 79010054.pdf0.01 InchNone50 lbs0.343 Inch0.06 Inch0.035 InchStainless Steel (PH15-7)0.687 Inch0.438 inch0.06 Inch Call Us
S73KW2-131-50 79010054.pdf0.014 InchNone90 lbs0.396 Inch0.073 Inch0.042 InchStainless Steel (PH15-7)0.8 Inch0.5 inch0.075 Inch Call Us
S73KW2-131-62 79010054.pdf0.014 InchNone85 lbs0.485 Inch0.077 Inch0.042 InchStainless Steel (PH15-7)0.94 Inch0.625 inch0.08 Inch Call Us
S73KW2-131-75 79010054.pdf0.016 InchNone110 lbs0.58 Inch0.085 Inch0.05 InchStainless Steel (PH15-7)1.12 Inch0.75 inch0.09 Inch 33
S73KW2-131-87 79010054.pdf0.016 InchNone120 lbs0.675 Inch0.085 Inch0.05 InchStainless Steel (PH15-7)1.3 Inch0.875 inch0.09 Inch Call Us

10 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team