Spring Plungers, Slotted, Threaded, Standard, Pin

Page

Items 1-25 of 36

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBody Length (L)Final Spring Force (N•m)Head Type (D)Initial Spring ForceMaterialPin Diameter (D₁)Thread Size (#)StockPriceQtyAdd to Cart
S707CBMS0307 8051023e.pdf7 mm3 NmSlotted Head1.5 NmSteel1.5 mmM3 Call Us
S707CBMS0307H 8051023e.pdf7 mm7 NmSlotted Head5 NmSteel1.5 mmM3 Call Us
S707CBMS0409 8051023e.pdf9 mm10 NmSlotted Head4 NmSteel2.5 mmM4 Call Us
S707CBMS0409H 8051023e.pdf9 mm22 NmSlotted Head12 NmSteel2.5 mmM4 Call Us
S707CBMS0512 8051023e.pdf12 mm11 NmSlotted Head6 NmSteel3 mmM5 Call Us
S707CBMS0512H 8051023e.pdf12 mm30 NmSlotted Head19 NmSteel3 mmM5 Call Us
S707CBMS0614 8051023e.pdf14 mm13 NmSlotted Head9 NmSteel3.5 mmM6 Call Us
S707CBMS0614H 8051023e.pdf14 mm40 NmSlotted Head28 NmSteel3.5 mmM6 Call Us
S707CBMS0816 8051023e.pdf16 mm30 NmSlotted Head15 NmSteel5 mmM8 Call Us
S707CBMS0816H 8051023e.pdf16 mm73 NmSlotted Head47 NmSteel5 mmM8 Call Us
S707CBMS1019 8051023e.pdf19 mm35 NmSlotted Head20 NmSteel6 mmM10 Call Us
S707CBMS1019H 8051023e.pdf19 mm100 NmSlotted Head66 NmSteel6 mmM10 Call Us
S707CBMS1222 8051023e.pdf22 mm55 NmSlotted Head30 NmSteel8 mmM12 Call Us
S707CBMS1222H 8051023e.pdf22 mm120 NmSlotted Head66 NmSteel8 mmM12 Call Us
S707CBMS1624 8051023e.pdf24 mm125 NmSlotted Head65 NmSteel10 mmM16 Call Us
S707CBMS1624H 8051023e.pdf24 mm180 NmSlotted Head90 NmSteel10 mmM16 Call Us
S707CBMS2030 8051023e.pdf30 mm160 NmSlotted Head80 NmSteel12 mmM20 Call Us
S707CBMS2030H 8051023e.pdf30 mm240 NmSlotted Head115 NmSteel12 mmM20 Call Us
S707YBMS0307 8051023e.pdf7 mm3 NmSlotted Head1.5 NmStainless Steel1.5 mmM3 Call Us
S707YBMS0307H 8051023e.pdf7 mm7 NmSlotted Head5 NmStainless Steel1.5 mmM3 Call Us
S707YBMS0409 8051023e.pdf9 mm10 NmSlotted Head4 NmStainless Steel2.5 mmM4 Call Us
S707YBMS0409H 8051023e.pdf9 mm22 NmSlotted Head12 NmStainless Steel2.5 mmM4 Call Us
S707YBMS0512 8051023e.pdf12 mm11 NmSlotted Head6 NmStainless Steel3 mmM5 9
S707YBMS0512H 8051023e.pdf12 mm30 NmSlotted Head19 NmStainless Steel3 mmM5 Call Us
S707YBMS0614 8051023e.pdf14 mm13 NmSlotted Head9 NmStainless Steel3.5 mmM6 2
Page

Items 1-25 of 36

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team