Spring Plungers, Slotted, Threaded, Standard, Ball

Page

Items 1-25 of 46

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBody Length (L)Final Spring Force (N•m)Head Type (D)Initial Spring ForceMaterialPin Diameter (D₁)Thread Size (#)StockPriceQtyAdd to Cart
S707CPMS0409 8051023g.pdf9 mm20 NmSlotted Head6 NmSteel1.8 mmM4 Call Us
S707CPMS0409L 8051023g.pdf9 mm10 NmSlotted Head3 NmSteel1.8 mmM4 Call Us
S707CPMS0512 8051023g.pdf12 mm20 NmSlotted Head6 NmSteel2.4 mmM5 Call Us
S707CPMS0512L 8051023g.pdf12 mm10 NmSlotted Head3 NmSteel2.4 mmM5 Call Us
S707CPMS0614 8051023g.pdf14 mm20 NmSlotted Head7 NmSteel2.7 mmM6 Call Us
S707CPMS0614L 8051023g.pdf14 mm10 NmSlotted Head4 NmSteel2.7 mmM6 Call Us
S707CPMS0816 8051023g.pdf16 mm30 NmSlotted Head15 NmSteel4 mmM8 Call Us
S707CPMS0816L 8051023g.pdf16 mm15 NmSlotted Head7 NmSteel4 mmM8 Call Us
S707CPMS1019 8051023g.pdf19 mm35 NmSlotted Head20 NmSteel4.5 mmM10 Call Us
S707CPMS1019L 8051023g.pdf19 mm16 NmSlotted Head9 NmSteel4.5 mmM10 Call Us
S707CPMS1222 8051023g.pdf22 mm55 NmSlotted Head30 NmSteel6 mmM12 Call Us
S707CPMS1222L 8051023g.pdf22 mm26 NmSlotted Head14 NmSteel6 mmM12 Call Us
S707CPMS1624 8051023g.pdf24 mm100 NmSlotted Head45 NmSteel8.5 mmM16 Call Us
S707CPMS1624L 8051023g.pdf24 mm50 NmSlotted Head22 NmSteel8.5 mmM16 Call Us
S707CPMS2030 8051023g.pdf30 mm120 NmSlotted Head60 NmSteel10 mmM20 Call Us
S707CPMS2030L 8051023g.pdf30 mm60 NmSlotted Head30 NmSteel10 mmM20 Call Us
S707CPMSL0409 80510023d.pdf9 mm10 NmSlotted Head3 NmSteel1.8 mmM4 Call Us
S707CPMSL0512 80510023d.pdf12 mm10 NmSlotted Head3 NmSteel2.4 mmM5 Call Us
S707CPMSL0614 80510023d.pdf14 mm10 NmSlotted Head4 NmSteel2.7 mmM6 Call Us
S707CPMSL0816 80510023d.pdf16 mm15 NmSlotted Head7 NmSteel4 mmM8 Call Us
S707CPMSL1019 80510023d.pdf19 mm16 NmSlotted Head9 NmSteel4.5 mmM10 Call Us
S707CPMSL1222 80510023d.pdf22 mm26 NmSlotted Head14 NmSteel6 mmM12 Call Us
S707CPMSL1624 80510023d.pdf24 mm50 NmSlotted Head22 NmSteel8.5 mmM16 Call Us
S707YPMS0409 8051023g.pdf9 mm20 NmSlotted Head6 NmStainless Steel1.8 mmM4 Call Us
S707YPMS0409L 8051023g.pdf9 mm10 NmSlotted Head3 NmStainless Steel1.8 mmM4 Call Us
Page

Items 1-25 of 46

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team